Industrial HMI Monitors and Panels
Choose from an extensive portfolio of touch, wireless connectivity, security and memory solutions
-
On this page
Overview
HMI devices must be robust to handle rigorous industrial automation, robotics, HVAC and PV inverter applications. The solutions that support HMI designs must be reliable, high-performance, intelligent and be able to handle extreme temperatures. Infineon provides a comprehensive portfolio to meet your product and support needs while speeding up your time to market.
Benefits
- Industry-leading CAPSENSE™
- Secure your communication
- Broad portfolio of memory solutions
- Reliable wireless connectivity
- Multi-level sensing
- One-stop-shop USB portfolio
About
Industrial HMI solutions are critical for operating reliable, safe and efficient automation networks. Infineon solutions help you meet your key requirements in the following ways:
- Our memory, security, power delivery and CAPSENSE™ solutions provide 10+ years life cycle support to handle the need for long-lasting product design and support.
- Our OPTIGA™ CC EAL certified security controllers support secured software and hardware design
- Our CAPSENSE™ solution enables liquid tolerant, noise immune, robust and high-performance user interface design
- Our reliable, pre-certified AIROC™ Wireless Connectivity solutions offer leading co-existence and long-range support and interference rejection
PSOC™ microcontrollers feature high-performance programmable analog blocks and PLD-based programmable digital blocks without compromising low-power, reliable operation. ModusToolbox™ development tools and PSOC™ Creator deliver a game-changing schematic entry design methodology and IDE for HMI applications.
CAPSENSE™ capacitive sensing, along with inductive sensing, can be used for HMI designs requiring touch buttons, sliders, wheels, trackpads, and touchscreens. Infineon solutions offer advanced features such as proximity sensing, hover and glove touch, liquid tolerance, sensing through-metal, and fluid level sensing. CAPSENSE™ provides a ratiometric signal-to-noise ratio (SNR) and the ability to support high-speed scanning of multiple sensor elements in rugged environments.
The high-performance, low-power AIROC™ Wireless Connectivity portfolio ensures reliable connectivity in congested environments with extended ranges for a broad spectrum of HMI applications.
For cloud connected HMI designs that require low-latency, reliable communication and extended range coverage, AIROC™ Wireless Connectivity solutions offer best-in-class Wi-Fi and Bluetooth® co-existence, interoperability, multiple bandwidth support, and high throughput rate.
The CC EAL certified OPTIGA™ family offers secure cloud provisioning, IP protection, data logging and OTA updates as well as hardware-based protection. From our turnkey solutions to customizable security elements, Infineon protects your data and connectivity while offering long lifecycle support.
Infineon’s extensive memory portfolio features NOR flash, pSRAM, SRAM, nvSRAM, and F-RAM solutions with memory densities ranging from 4 Kb to 4 Gb, providing reliable and high performance in harsh industrial environments needed for boot code storage, data buffer and instant capture. Our power-efficient memory products ensure long-term supply to design long-lasting products.
Infineon's USB™ power delivery solutions offer high-speed, full-speed and low-speed data rate support while simplifying HMI design with built-in microcontrollers that accelerate your design cycle through integration with ModusToolbox™ software ecosystem. Our scalable, turnkey USB portfolio paired with software support, reference designs and driver suits reduce your time to market, while ensuring long lasting product lifecycle support.
Industrial HMI solutions are critical for operating reliable, safe and efficient automation networks. Infineon solutions help you meet your key requirements in the following ways:
- Our memory, security, power delivery and CAPSENSE™ solutions provide 10+ years life cycle support to handle the need for long-lasting product design and support.
- Our OPTIGA™ CC EAL certified security controllers support secured software and hardware design
- Our CAPSENSE™ solution enables liquid tolerant, noise immune, robust and high-performance user interface design
- Our reliable, pre-certified AIROC™ Wireless Connectivity solutions offer leading co-existence and long-range support and interference rejection
PSOC™ microcontrollers feature high-performance programmable analog blocks and PLD-based programmable digital blocks without compromising low-power, reliable operation. ModusToolbox™ development tools and PSOC™ Creator deliver a game-changing schematic entry design methodology and IDE for HMI applications.
CAPSENSE™ capacitive sensing, along with inductive sensing, can be used for HMI designs requiring touch buttons, sliders, wheels, trackpads, and touchscreens. Infineon solutions offer advanced features such as proximity sensing, hover and glove touch, liquid tolerance, sensing through-metal, and fluid level sensing. CAPSENSE™ provides a ratiometric signal-to-noise ratio (SNR) and the ability to support high-speed scanning of multiple sensor elements in rugged environments.
The high-performance, low-power AIROC™ Wireless Connectivity portfolio ensures reliable connectivity in congested environments with extended ranges for a broad spectrum of HMI applications.
For cloud connected HMI designs that require low-latency, reliable communication and extended range coverage, AIROC™ Wireless Connectivity solutions offer best-in-class Wi-Fi and Bluetooth® co-existence, interoperability, multiple bandwidth support, and high throughput rate.
The CC EAL certified OPTIGA™ family offers secure cloud provisioning, IP protection, data logging and OTA updates as well as hardware-based protection. From our turnkey solutions to customizable security elements, Infineon protects your data and connectivity while offering long lifecycle support.
Infineon’s extensive memory portfolio features NOR flash, pSRAM, SRAM, nvSRAM, and F-RAM solutions with memory densities ranging from 4 Kb to 4 Gb, providing reliable and high performance in harsh industrial environments needed for boot code storage, data buffer and instant capture. Our power-efficient memory products ensure long-term supply to design long-lasting products.
Infineon's USB™ power delivery solutions offer high-speed, full-speed and low-speed data rate support while simplifying HMI design with built-in microcontrollers that accelerate your design cycle through integration with ModusToolbox™ software ecosystem. Our scalable, turnkey USB portfolio paired with software support, reference designs and driver suits reduce your time to market, while ensuring long lasting product lifecycle support.
Diagram
Share in WeChat
Scan the QR code with your WeChat App to share this page.