KIT_PSC3M8_EVK
Active and preferred
RoHS Compliant

KIT_PSC3M8_EVK

PSOC™ Control C3M8 evaluation kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSC3M8_EVK
KIT_PSC3M8_EVK
ea.


Product details

  • Board Type
    Evaluation Board
  • CapSense
    No
  • Core
    ARM Cortex M33
  • Device
    PSC3M8GFS3PAHQ1
  • External memory
    None
  • Family
    PSOC Control C3
  • GPIOs/Shield Compatibility
    Arduino Uno R3
  • Input Type
    DC
  • Programmer/Debugger
    JLINK debugger
  • Qualification
    Industrial
  • Software Ecosystem
    ModusToolbox
  • Software Support
    ModusToolbox
  • Target Application
    EV Charging, Power conversion, Server power supply units (PSU)

OPN
KITPSC3M8EVKTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
The kit allows to evaluate the features and capabilities of Infineon's PSOC™ Control C3 Performance Line PSC3M8. It integrates multiple hardware and software components to enable users to access the majority of MCU features on the board. Multiple connectors, hardware interface headers and communication interfaces are made available. Software development is supported via Infineon's ModusToolbox™ software.

Features

  • Onboard programmer/debugger (KitProg3)
  • PSC3M8GFS3PAHQ1
  • Type-C USB device interface
  • Power via USB, DC jack, or Arduino
  • User LEDs, buttons and potentiometers
  • Headers compatible with Arduino Uno R3
  • Two (40-pin) expansion headers
  • CAN FD interface
  • Mode button and a mode LED for KitProg3

Benefits

  • Quickly start evaluation of PSC3M8
  • Arduino Uno compatible
  • Expansion headers to add hardware
  • Full software ecosystem ModusToolbox™
Documents

Design resources

Videos

Diagrams

KIT_PSC3M8_EVK - Kit Contents
KIT_PSC3M8_EVK - Kit Contents
KIT_PSC3M8_EVK - Kit Contents
KIT_PSC3M8_EVK - Back of board

Developer community