The AURIX™ Development Ecosystem provides a versatile platform for designing, prototyping, and validating embedded applications across automotive, industrial, and safety-critical domains. Built on the proven AURIX™ microcontroller family, it combines high-performance hardware evaluation kits, scalable software development environments, advanced safety features, and comprehensive training and documentation to help engineers accelerate project development and compliance.

Discover the power of the 32-bit AURIX™ TriCore™ microcontroller family with embedded safety and security features that makes this platform ideally suitable for a wide range of automotive and industrial applications. AURIX™ TriCore™ microcontrollers unite the elements of a RISC processor core, a microcontroller, and a DSP in one single MCU design. MCUs based on the TriCore™ architecture are trusted by engineers and designed for a wide variety of automotive applications.

TriCore™, an Infineon processor architecture introduced in 1999, optimizes real-time performance, notably in automotive engine control. It has advanced into the AURIX™ microcontroller families, serving diverse automotive applications. Explore TriCore™ in AURIX™ for more details.

This video introduces the TriCore™ architecture, its memory features, and memory protection system. It also explores the AURIX™ TC3x addressing modes, its available rich set of peripherals, and the safety features, including lockstep CPUs, memory protection units, and error correction codes.

AURIX™ microcontrollers feature embedded safety and security functions, ideal for automotive and industrial use. They meet ISO functional safety and EVITA FULL security standards, ensuring high performance scalability and a user-friendly support ecosystem.

TriCore™, an Infineon processor architecture introduced in 1999, optimizes real-time performance, notably in automotive engine control. It has advanced into the AURIX™ microcontroller families, serving diverse automotive applications. Explore TriCore™ in AURIX™ for more details.

This video introduces the TriCore™ architecture, its memory features, and memory protection system. It also explores the AURIX™ TC3x addressing modes, its available rich set of peripherals, and the safety features, including lockstep CPUs, memory protection units, and error correction codes.

AURIX™ microcontrollers feature embedded safety and security functions, ideal for automotive and industrial use. They meet ISO functional safety and EVITA FULL security standards, ensuring high performance scalability and a user-friendly support ecosystem.

AURIX™ TC4x

Up to 6x Tricore™, 500 Mhz, ISO262 ASIL-D, Up to 24MB NVM, PPU, CSRM, Lockstep, 20+4 CAN FD + CAN XL, 4x 10/100 Mb ethernet module, PCIe, RE

AURIX™ TC3x

Up to 6x Tricore™ 1.6 300 MHz, ISO26262 ASIL-D, Up to 16MB Flash. HSM, GETH, LockStep, CAN FD, AEC-Q100 Grade 0 (Ta 150°C)

AURIX™ TC2x

Up to 3x Tricore™ 1.6 300 MHz, ISO26262 ASIL-D, Up to 8MB Flash, HSM, ETH, LockStep, CAN FD, AEC-Q100 Grade 0 (Ta 150°C)

To support a seamless development experience, Infineon provides an extensive library of documentation for each product family. These resources are carefully curated to help developers at every stage—from product evaluation and selection to implementation and debugging. Whether you’re building proof of concept or preparing for production deployment, the following documents are available and regularly updated.

AURIX™ Lite Kits are affordable, beginner-friendly development boards designed for rapid prototyping and evaluation. These kits allow developers to test and implement AURIX™ solutions quickly.

Key Features:

  • Compact and cost-effective starter kits
  • USB-C powered for easy setup
  • Preloaded debugging tools (FTDI-based debugger)
  • Compatible with Arduino shields for added flexibility
  • Ideal for automotive, motor control, and safety applications
  • Explore All AURIX™ Kits
Lite kits

The KIT_A3G_TC4D7_LITE is equipped with a 32-bit single-chip AURIX™ TriCore™ TC4D7 microcontroller from Infineon Technologies AG. This powerful development kit is designed for a wide range of applications and supports seamless integration with various development tools.

KIT-A2G-TC375-LITE

AURIX™ TC375 lite kit is equipped with a 32-Bit Single-Chip AURIX™TriCore™ based-Microcontroller Aurix™ TC375. It can be used with a range of development tools including AURIX™ Development Studio, Infineon’s free of charge Eclipse based IDE, or the Eclipse based “FreeEntryToolchain” from Hightec/PLS/Infineon

KIT-AURIX-TC275-LITE

AURIX™ TC275 lite kit is equipped with a 32-Bit Single-Chip AURIX™TriCore™ based-Microcontroller Aurix™ TC275. It can be used with a range of development tools including AURIX™ Development Studio, Infineon’s free of charge Eclipse based IDE, or the Eclipse based “FreeEntryToolchain” from Hightec/PLS/Infineon

In this training, you'll learn about the different types of devices, boards, tools and tool ecosystem available for the AURIX™ microcontrollers. Also, you'll be able to select the ideal device and board for your application.

This training provides an overview of the features of the safety kit for the AURIX™ TC3x together with the developed safety mechanisms.

This training provides an introduction to the AURIX™ TC375 Lite Kit, covering its key features and components. It familiarizes users with the kit's contents, including components and tools, and explores the power supply block, explaining power supply flow and options. The training also examines the kit's peripherals and interfaces, as well as the supporting software ecosystem, providing a comprehensive overview of the TC375 Lite Kit.

Learn about how to develop an ISO26262 compliant application using the new AURIX™ TC375 Safety Lite Kit. The AURIX™ TC375 Safety Lite Kit is the combination of existing AURIX™ TC375 Lite Kit hardware board plus a freely available safety software project. The kit demonstrate the implementation of various safety mechanism (SM) and other diagnostics functionalities.

In this training, you'll learn about the different types of devices, boards, tools and tool ecosystem available for the AURIX™ microcontrollers. Also, you'll be able to select the ideal device and board for your application.

This training provides an overview of the features of the safety kit for the AURIX™ TC3x together with the developed safety mechanisms.

This training provides an introduction to the AURIX™ TC375 Lite Kit, covering its key features and components. It familiarizes users with the kit's contents, including components and tools, and explores the power supply block, explaining power supply flow and options. The training also examines the kit's peripherals and interfaces, as well as the supporting software ecosystem, providing a comprehensive overview of the TC375 Lite Kit.

Learn about how to develop an ISO26262 compliant application using the new AURIX™ TC375 Safety Lite Kit. The AURIX™ TC375 Safety Lite Kit is the combination of existing AURIX™ TC375 Lite Kit hardware board plus a freely available safety software project. The kit demonstrate the implementation of various safety mechanism (SM) and other diagnostics functionalities.

The AURIX™ Configuration Studio is an innovative solution is designed to make development easier, faster, and more efficient for engineers working with AURIX™ devices. By providing an intuitive graphical user interface, AI-powered automation, and automated code generation, the ACS empowers users to focus on their core competencies, accelerating time-to-market and reducing development costs.

AURIX™ Configuration Studio (ACS) is built on DAVE™ (Digital Application Virtual Engineer), combining an application‑oriented code base, graphical system design, and automatic code generation to accelerate evaluation and development on Infineon AURIX™ microcontrollers. ACS provides an Eclipse CDT–based IDE with a GUI‑configurable framework for reusable software components and a powerful hardware resource manager that eliminates manual selection and upkeep.

  • IDE
    The free, Eclipse‑based ACS IDE integrates a GNU open‑source C compiler for the AURIX™ TriCore™ architecture, a TCF open‑source debugger, a GUI‑driven code‑generation plug‑in, and a hardware resource solver.
  • Low‑Level Drivers
    Every ACS project uses built‑in AURIX™ low‑level drivers covering peripheral initialization, configuration, events, I/O handling, and runtime operation—no separate installation required.
  • APPs
    ACS APPs are use‑case‑oriented components on top of the low‑level drivers. They are GUI‑configurable, manage dependencies, connect via signals and events, and can consume and configure resources from other APPs.

 

Start developing today with AURIX™ Configuration Studio

The AURIX™ Development Studio is an integrated development environment (IDE) designed to simplify the development and debugging process for Infineon’s AURIX™ microcontroller family. It provides a free, comprehensive software environment for automotive, industrial, and embedded applications, making it an essential tool for developers.

  • Eclipse-based IDE: Offers an intuitive interface for software development
  • Pre-configured environment: Includes built-in C compiler, multicore debugger, and code examples
  • Low-level driver integration: Supports Infineon Low-Level Drivers (iLLD) for peripheral control
  • Multicore debugging: Enables efficient debugging across multiple CPU cores
  • No licensing restrictions: Free to use with no code-size or time limitations
  • Plug-and-play compatibility: Works seamlessly with AURIX™ Lite Kits, ShieldBuddy, and TriBoards

Start developing today with AURIX Development Studio

Infineon provides comprehensive tutorials for developers working with AURIX™ microcontrollers. Whether you’re a beginner or an experienced engineer, these tutorials offer hands-on guidance to accelerate development, debugging, and deployment.

Learn by example with this comprehensive series of technical trainings, designed to help you master the capabilities of our high-performance AURIX™ microcontrollers. These tutorials cover a wide range of topics, from getting started with AURIX™ to advanced features and applications, providing you with the knowledge and skills needed to successfully develop and implement your projects. By following these tutorials, you'll be able to unlock the full potential of AURIX™ and bring your automotive and industrial control systems to the next level.

The AURIX™ Configuration Studio (ACS) video training series offers in-depth tutorials designed to help you effectively use the ACS tool to configure and optimize your AURIX™ microcontroller-based projects. These trainings cover the key features and functions of the ACS, providing you with a step-by-step guide on how to navigate the tool, configure peripherals, and generate code. By following these tutorials, you'll be able to efficiently configure and customize your AURIX™ devices, streamlining your development process and reducing time-to-market.

Get up to speed quickly with Infineon's AURIX™ TC3x Quick Trainings, a series of concise online modules that cover essential topics such as system architecture, peripherals, and software development for AURIX™ microcontrollers. These bite-sized trainings provide a fast and effective way to gain the knowledge and skills you need to design and develop with AURIX™, and can be completed at your own pace to fit your schedule and learning style, helping you to rapidly accelerate your project development.

Infineon's AURIX™ TC3x Expert Trainings are advanced online courses designed for experienced developers and engineers looking to deepen their knowledge of AURIX™ microcontrollers. These in-depth trainings cover specialized topics such as system optimization, low-power design, and security implementation, providing a comprehensive understanding of AURIX™ TC3x devices and enabling the development of innovative and competitive solutions for automotive and industrial control systems.

Software Support

AURIX™ AUTOSAR

Infineon's AURIX™ AUTOSAR offerings provide a comprehensive suite of software solutions for automotive control units, enabling the development of efficient, scalable, and reliable systems. With Infineon's AURIX™ AUTOSAR offerings, automotive manufacturers and suppliers can accelerate their development processes, reduce costs, and improve time-to-market for a wide range of applications, from powertrain and chassis control to safety and driver assistance systems. 

Learn more

AURIX™ CDSP Filter Chain Library

Infineon's CDSP (Complex Device Software Package) Library is a comprehensive set of software components and drivers that provide a standardized interface to AURIX™ microcontroller peripherals, enabling efficient and easy-to-use access to device functionality. The CDSP Library supports a wide range of general-purpose peripherals, such as UART, SPI, and I2C, and is designed to simplify software development, reduce development time, and improve code quality. By using the CDSP Library, developers can focus on their application code, while relying on Infineon's pre-tested and validated software components to ensure reliable and efficient operation of their AURIX™-based systems.

Learn More

AURIX™ Safety Software

Infineon's AURIX™ Safety Offerings provide a comprehensive set of software and hardware solutions designed to support the development of safety-critical automotive systems. These offerings include a range of safety-related components, such as the Safety Manual, Safety Library, and ISO 26262-compliant software modules, which enable the creation of reliable and fault-tolerant systems. With Infineon's AURIX™ Safety Offerings, developers can ensure compliance with stringent safety standards, such as ISO 26262, and accelerate the development of safety-critical applications, including those for autonomous driving, electric vehicles, and advanced driver-assistance systems.

Learn More

DRIVECORE™ for automotive software development

Infineon’s DRIVECORE™ is a scalable software bundle portfolio designed to streamline and accelerate software development. It simplifies the development process and reduces migration efforts, all while minimizing commercial complexities and optimizing supplier management.

Learn more

AURIX™ AUTOSAR

Infineon's AURIX™ AUTOSAR offerings provide a comprehensive suite of software solutions for automotive control units, enabling the development of efficient, scalable, and reliable systems. With Infineon's AURIX™ AUTOSAR offerings, automotive manufacturers and suppliers can accelerate their development processes, reduce costs, and improve time-to-market for a wide range of applications, from powertrain and chassis control to safety and driver assistance systems. 

Learn more

AURIX™ CDSP Filter Chain Library

Infineon's CDSP (Complex Device Software Package) Library is a comprehensive set of software components and drivers that provide a standardized interface to AURIX™ microcontroller peripherals, enabling efficient and easy-to-use access to device functionality. The CDSP Library supports a wide range of general-purpose peripherals, such as UART, SPI, and I2C, and is designed to simplify software development, reduce development time, and improve code quality. By using the CDSP Library, developers can focus on their application code, while relying on Infineon's pre-tested and validated software components to ensure reliable and efficient operation of their AURIX™-based systems.

Learn More

AURIX™ Safety Software

Infineon's AURIX™ Safety Offerings provide a comprehensive set of software and hardware solutions designed to support the development of safety-critical automotive systems. These offerings include a range of safety-related components, such as the Safety Manual, Safety Library, and ISO 26262-compliant software modules, which enable the creation of reliable and fault-tolerant systems. With Infineon's AURIX™ Safety Offerings, developers can ensure compliance with stringent safety standards, such as ISO 26262, and accelerate the development of safety-critical applications, including those for autonomous driving, electric vehicles, and advanced driver-assistance systems.

Learn More

DRIVECORE™ for automotive software development

Infineon’s DRIVECORE™ is a scalable software bundle portfolio designed to streamline and accelerate software development. It simplifies the development process and reduces migration efforts, all while minimizing commercial complexities and optimizing supplier management.

Learn more

community

Join the Infineon AURIX™ community forum, a collaborative online platform where developers, engineers, and experts share knowledge, exchange ideas, and discuss topics related to AURIX™ microcontrollers. This active and engaging community provides a valuable resource for getting help, staying up-to-date with the latest developments, and connecting with peers and Infineon experts to overcome challenges and achieve success with AURIX™ microcontrollers.

Get help from the Infineon Developer Community

mycase

Get personalized technical support for your AURIX™ -related questions and issues through Infineon's dedicated support portal, MyCases, where you can submit, track, and manage your technical support requests online. This secure and convenient portal provides a direct channel to Infineon's technical experts, enabling you to quickly resolve problems, clarify design questions, and access specialized knowledge and resources to ensure the success of your AURIX™ projects.

Create a technical support case here

mycase

Our AURIX™ Preferred Design Houses are trusted partners that extend our support capabilities with specialized expertise tailored to your needs. By working with one of our qualified partners, you gain access to expert guidance, product knowledge, and application-specific support to accelerate development and optimize your design. Together, we provide enhanced customer support for systems based on AURIX™, helping you reduce development effort and achieve your business goals with confidence.

Discover the power of the 32-bit AURIX™ TriCore™ microcontroller family with embedded safety and security features that makes this platform ideally suitable for a wide range of automotive and industrial applications. AURIX™ TriCore™ microcontrollers unite the elements of a RISC processor core, a microcontroller, and a DSP in one single MCU design. MCUs based on the TriCore™ architecture are trusted by engineers and designed for a wide variety of automotive applications.

TriCore™, an Infineon processor architecture introduced in 1999, optimizes real-time performance, notably in automotive engine control. It has advanced into the AURIX™ microcontroller families, serving diverse automotive applications. Explore TriCore™ in AURIX™ for more details.

This video introduces the TriCore™ architecture, its memory features, and memory protection system. It also explores the AURIX™ TC3x addressing modes, its available rich set of peripherals, and the safety features, including lockstep CPUs, memory protection units, and error correction codes.

AURIX™ microcontrollers feature embedded safety and security functions, ideal for automotive and industrial use. They meet ISO functional safety and EVITA FULL security standards, ensuring high performance scalability and a user-friendly support ecosystem.

TriCore™, an Infineon processor architecture introduced in 1999, optimizes real-time performance, notably in automotive engine control. It has advanced into the AURIX™ microcontroller families, serving diverse automotive applications. Explore TriCore™ in AURIX™ for more details.

This video introduces the TriCore™ architecture, its memory features, and memory protection system. It also explores the AURIX™ TC3x addressing modes, its available rich set of peripherals, and the safety features, including lockstep CPUs, memory protection units, and error correction codes.

AURIX™ microcontrollers feature embedded safety and security functions, ideal for automotive and industrial use. They meet ISO functional safety and EVITA FULL security standards, ensuring high performance scalability and a user-friendly support ecosystem.

AURIX™ TC4x

Up to 6x Tricore™, 500 Mhz, ISO262 ASIL-D, Up to 24MB NVM, PPU, CSRM, Lockstep, 20+4 CAN FD + CAN XL, 4x 10/100 Mb ethernet module, PCIe, RE

AURIX™ TC3x

Up to 6x Tricore™ 1.6 300 MHz, ISO26262 ASIL-D, Up to 16MB Flash. HSM, GETH, LockStep, CAN FD, AEC-Q100 Grade 0 (Ta 150°C)

AURIX™ TC2x

Up to 3x Tricore™ 1.6 300 MHz, ISO26262 ASIL-D, Up to 8MB Flash, HSM, ETH, LockStep, CAN FD, AEC-Q100 Grade 0 (Ta 150°C)

To support a seamless development experience, Infineon provides an extensive library of documentation for each product family. These resources are carefully curated to help developers at every stage—from product evaluation and selection to implementation and debugging. Whether you’re building proof of concept or preparing for production deployment, the following documents are available and regularly updated.

AURIX™ Lite Kits are affordable, beginner-friendly development boards designed for rapid prototyping and evaluation. These kits allow developers to test and implement AURIX™ solutions quickly.

Key Features:

  • Compact and cost-effective starter kits
  • USB-C powered for easy setup
  • Preloaded debugging tools (FTDI-based debugger)
  • Compatible with Arduino shields for added flexibility
  • Ideal for automotive, motor control, and safety applications
  • Explore All AURIX™ Kits
Lite kits

The KIT_A3G_TC4D7_LITE is equipped with a 32-bit single-chip AURIX™ TriCore™ TC4D7 microcontroller from Infineon Technologies AG. This powerful development kit is designed for a wide range of applications and supports seamless integration with various development tools.

KIT-A2G-TC375-LITE

AURIX™ TC375 lite kit is equipped with a 32-Bit Single-Chip AURIX™TriCore™ based-Microcontroller Aurix™ TC375. It can be used with a range of development tools including AURIX™ Development Studio, Infineon’s free of charge Eclipse based IDE, or the Eclipse based “FreeEntryToolchain” from Hightec/PLS/Infineon

KIT-AURIX-TC275-LITE

AURIX™ TC275 lite kit is equipped with a 32-Bit Single-Chip AURIX™TriCore™ based-Microcontroller Aurix™ TC275. It can be used with a range of development tools including AURIX™ Development Studio, Infineon’s free of charge Eclipse based IDE, or the Eclipse based “FreeEntryToolchain” from Hightec/PLS/Infineon

In this training, you'll learn about the different types of devices, boards, tools and tool ecosystem available for the AURIX™ microcontrollers. Also, you'll be able to select the ideal device and board for your application.

This training provides an overview of the features of the safety kit for the AURIX™ TC3x together with the developed safety mechanisms.

This training provides an introduction to the AURIX™ TC375 Lite Kit, covering its key features and components. It familiarizes users with the kit's contents, including components and tools, and explores the power supply block, explaining power supply flow and options. The training also examines the kit's peripherals and interfaces, as well as the supporting software ecosystem, providing a comprehensive overview of the TC375 Lite Kit.

Learn about how to develop an ISO26262 compliant application using the new AURIX™ TC375 Safety Lite Kit. The AURIX™ TC375 Safety Lite Kit is the combination of existing AURIX™ TC375 Lite Kit hardware board plus a freely available safety software project. The kit demonstrate the implementation of various safety mechanism (SM) and other diagnostics functionalities.

In this training, you'll learn about the different types of devices, boards, tools and tool ecosystem available for the AURIX™ microcontrollers. Also, you'll be able to select the ideal device and board for your application.

This training provides an overview of the features of the safety kit for the AURIX™ TC3x together with the developed safety mechanisms.

This training provides an introduction to the AURIX™ TC375 Lite Kit, covering its key features and components. It familiarizes users with the kit's contents, including components and tools, and explores the power supply block, explaining power supply flow and options. The training also examines the kit's peripherals and interfaces, as well as the supporting software ecosystem, providing a comprehensive overview of the TC375 Lite Kit.

Learn about how to develop an ISO26262 compliant application using the new AURIX™ TC375 Safety Lite Kit. The AURIX™ TC375 Safety Lite Kit is the combination of existing AURIX™ TC375 Lite Kit hardware board plus a freely available safety software project. The kit demonstrate the implementation of various safety mechanism (SM) and other diagnostics functionalities.

The AURIX™ Configuration Studio is an innovative solution is designed to make development easier, faster, and more efficient for engineers working with AURIX™ devices. By providing an intuitive graphical user interface, AI-powered automation, and automated code generation, the ACS empowers users to focus on their core competencies, accelerating time-to-market and reducing development costs.

AURIX™ Configuration Studio (ACS) is built on DAVE™ (Digital Application Virtual Engineer), combining an application‑oriented code base, graphical system design, and automatic code generation to accelerate evaluation and development on Infineon AURIX™ microcontrollers. ACS provides an Eclipse CDT–based IDE with a GUI‑configurable framework for reusable software components and a powerful hardware resource manager that eliminates manual selection and upkeep.

  • IDE
    The free, Eclipse‑based ACS IDE integrates a GNU open‑source C compiler for the AURIX™ TriCore™ architecture, a TCF open‑source debugger, a GUI‑driven code‑generation plug‑in, and a hardware resource solver.
  • Low‑Level Drivers
    Every ACS project uses built‑in AURIX™ low‑level drivers covering peripheral initialization, configuration, events, I/O handling, and runtime operation—no separate installation required.
  • APPs
    ACS APPs are use‑case‑oriented components on top of the low‑level drivers. They are GUI‑configurable, manage dependencies, connect via signals and events, and can consume and configure resources from other APPs.

 

Start developing today with AURIX™ Configuration Studio

The AURIX™ Development Studio is an integrated development environment (IDE) designed to simplify the development and debugging process for Infineon’s AURIX™ microcontroller family. It provides a free, comprehensive software environment for automotive, industrial, and embedded applications, making it an essential tool for developers.

  • Eclipse-based IDE: Offers an intuitive interface for software development
  • Pre-configured environment: Includes built-in C compiler, multicore debugger, and code examples
  • Low-level driver integration: Supports Infineon Low-Level Drivers (iLLD) for peripheral control
  • Multicore debugging: Enables efficient debugging across multiple CPU cores
  • No licensing restrictions: Free to use with no code-size or time limitations
  • Plug-and-play compatibility: Works seamlessly with AURIX™ Lite Kits, ShieldBuddy, and TriBoards

Start developing today with AURIX Development Studio

Infineon provides comprehensive tutorials for developers working with AURIX™ microcontrollers. Whether you’re a beginner or an experienced engineer, these tutorials offer hands-on guidance to accelerate development, debugging, and deployment.

Learn by example with this comprehensive series of technical trainings, designed to help you master the capabilities of our high-performance AURIX™ microcontrollers. These tutorials cover a wide range of topics, from getting started with AURIX™ to advanced features and applications, providing you with the knowledge and skills needed to successfully develop and implement your projects. By following these tutorials, you'll be able to unlock the full potential of AURIX™ and bring your automotive and industrial control systems to the next level.

The AURIX™ Configuration Studio (ACS) video training series offers in-depth tutorials designed to help you effectively use the ACS tool to configure and optimize your AURIX™ microcontroller-based projects. These trainings cover the key features and functions of the ACS, providing you with a step-by-step guide on how to navigate the tool, configure peripherals, and generate code. By following these tutorials, you'll be able to efficiently configure and customize your AURIX™ devices, streamlining your development process and reducing time-to-market.

Get up to speed quickly with Infineon's AURIX™ TC3x Quick Trainings, a series of concise online modules that cover essential topics such as system architecture, peripherals, and software development for AURIX™ microcontrollers. These bite-sized trainings provide a fast and effective way to gain the knowledge and skills you need to design and develop with AURIX™, and can be completed at your own pace to fit your schedule and learning style, helping you to rapidly accelerate your project development.

Infineon's AURIX™ TC3x Expert Trainings are advanced online courses designed for experienced developers and engineers looking to deepen their knowledge of AURIX™ microcontrollers. These in-depth trainings cover specialized topics such as system optimization, low-power design, and security implementation, providing a comprehensive understanding of AURIX™ TC3x devices and enabling the development of innovative and competitive solutions for automotive and industrial control systems.

Software Support

AURIX™ AUTOSAR

Infineon's AURIX™ AUTOSAR offerings provide a comprehensive suite of software solutions for automotive control units, enabling the development of efficient, scalable, and reliable systems. With Infineon's AURIX™ AUTOSAR offerings, automotive manufacturers and suppliers can accelerate their development processes, reduce costs, and improve time-to-market for a wide range of applications, from powertrain and chassis control to safety and driver assistance systems. 

Learn more

AURIX™ CDSP Filter Chain Library

Infineon's CDSP (Complex Device Software Package) Library is a comprehensive set of software components and drivers that provide a standardized interface to AURIX™ microcontroller peripherals, enabling efficient and easy-to-use access to device functionality. The CDSP Library supports a wide range of general-purpose peripherals, such as UART, SPI, and I2C, and is designed to simplify software development, reduce development time, and improve code quality. By using the CDSP Library, developers can focus on their application code, while relying on Infineon's pre-tested and validated software components to ensure reliable and efficient operation of their AURIX™-based systems.

Learn More

AURIX™ Safety Software

Infineon's AURIX™ Safety Offerings provide a comprehensive set of software and hardware solutions designed to support the development of safety-critical automotive systems. These offerings include a range of safety-related components, such as the Safety Manual, Safety Library, and ISO 26262-compliant software modules, which enable the creation of reliable and fault-tolerant systems. With Infineon's AURIX™ Safety Offerings, developers can ensure compliance with stringent safety standards, such as ISO 26262, and accelerate the development of safety-critical applications, including those for autonomous driving, electric vehicles, and advanced driver-assistance systems.

Learn More

DRIVECORE™ for automotive software development

Infineon’s DRIVECORE™ is a scalable software bundle portfolio designed to streamline and accelerate software development. It simplifies the development process and reduces migration efforts, all while minimizing commercial complexities and optimizing supplier management.

Learn more

AURIX™ AUTOSAR

Infineon's AURIX™ AUTOSAR offerings provide a comprehensive suite of software solutions for automotive control units, enabling the development of efficient, scalable, and reliable systems. With Infineon's AURIX™ AUTOSAR offerings, automotive manufacturers and suppliers can accelerate their development processes, reduce costs, and improve time-to-market for a wide range of applications, from powertrain and chassis control to safety and driver assistance systems. 

Learn more

AURIX™ CDSP Filter Chain Library

Infineon's CDSP (Complex Device Software Package) Library is a comprehensive set of software components and drivers that provide a standardized interface to AURIX™ microcontroller peripherals, enabling efficient and easy-to-use access to device functionality. The CDSP Library supports a wide range of general-purpose peripherals, such as UART, SPI, and I2C, and is designed to simplify software development, reduce development time, and improve code quality. By using the CDSP Library, developers can focus on their application code, while relying on Infineon's pre-tested and validated software components to ensure reliable and efficient operation of their AURIX™-based systems.

Learn More

AURIX™ Safety Software

Infineon's AURIX™ Safety Offerings provide a comprehensive set of software and hardware solutions designed to support the development of safety-critical automotive systems. These offerings include a range of safety-related components, such as the Safety Manual, Safety Library, and ISO 26262-compliant software modules, which enable the creation of reliable and fault-tolerant systems. With Infineon's AURIX™ Safety Offerings, developers can ensure compliance with stringent safety standards, such as ISO 26262, and accelerate the development of safety-critical applications, including those for autonomous driving, electric vehicles, and advanced driver-assistance systems.

Learn More

DRIVECORE™ for automotive software development

Infineon’s DRIVECORE™ is a scalable software bundle portfolio designed to streamline and accelerate software development. It simplifies the development process and reduces migration efforts, all while minimizing commercial complexities and optimizing supplier management.

Learn more

community

Join the Infineon AURIX™ community forum, a collaborative online platform where developers, engineers, and experts share knowledge, exchange ideas, and discuss topics related to AURIX™ microcontrollers. This active and engaging community provides a valuable resource for getting help, staying up-to-date with the latest developments, and connecting with peers and Infineon experts to overcome challenges and achieve success with AURIX™ microcontrollers.

Get help from the Infineon Developer Community

mycase

Get personalized technical support for your AURIX™ -related questions and issues through Infineon's dedicated support portal, MyCases, where you can submit, track, and manage your technical support requests online. This secure and convenient portal provides a direct channel to Infineon's technical experts, enabling you to quickly resolve problems, clarify design questions, and access specialized knowledge and resources to ensure the success of your AURIX™ projects.

Create a technical support case here

mycase

Our AURIX™ Preferred Design Houses are trusted partners that extend our support capabilities with specialized expertise tailored to your needs. By working with one of our qualified partners, you gain access to expert guidance, product knowledge, and application-specific support to accelerate development and optimize your design. Together, we provide enhanced customer support for systems based on AURIX™, helping you reduce development effort and achieve your business goals with confidence.