Elytone brings GaN innovation to next-generation audio amplifiers with Infineon CoolGaN™ power semiconductors
Sep 10, 2025
When people think of innovation in audio, they often picture sleeker speakers or smarter interfaces. But the real breakthroughs often happen under the cover — in the components that make sound not only louder but clearer, and the system more efficient, and more sustainable. That’s exactly where Elytone system innovation intersects with GaN from Infineon.
Founded in the 1970s, Elytone is a global manufacturer of custom electronic solutions, specializing in magnetic components and audio systems, and serving more than 2,500 customers worldwide with end-to-end design and large-scale manufacturing. Under its Peak Amplification division, our associated partner makes a significant product pre-announcement introducing AM-400C2G: next-generation audio amplifier modules that leverage Gallium Nitride (GaN) power semiconductors instead of traditional silicon MOSFETs.
Elytone’s latest Class-D amplifier module, the AM-400C2G (400W), is designed for professional audio customers, such as manufacturers of powered speakers, hi-fi systems, AV and commercial audio installations. Powered by our GaN transistors, the modules offer a range of compelling advantages:
Higher efficiency & thermal performance
- Operates at such high efficiency that it enables heatsink-less operation at ≥200W into a 4-ohm load
Increased power density
- Output up to 2 × 300W into a 2-ohm load, enabling a high power output within a smaller board size
Superior sound quality & lower distortion
- With a self-oscillating frequency around 1 MHz (vs. 400 kHz for MOSFET modules), GaN’s faster switching speeds deliver a cleaner Pulse Width Modulation (PWM) signal, reducing Total Harmonic Distortion (THD) by 5x.
The Peak Amplification AM-400C2G integrates Infineon’s leading CoolGaN™ technology and supporting devices, including:
- CoolGaN™ 100 V transistors (IGB110S10S1) – enabling ultra-fast switching and minimal energy loss, resulting in up to 37% higher efficiency, 50% lower volume with heatsink removal, reduced heat dissipation, and improved audio clarity.
- EiceDRIVER™ 200 V high-side TDI gate driver IC for GaN SG HEMTs and MOSFETs (1EDN7116) – ensuring precise, reliable GaN control at high frequencies, which allows smaller passive components and contributes to a more compact, cost-effective module design.
- MERUS™ discrete Class D amplifier (IRS20957S controller) – providing robust integration with built-in protection features, delivering safe, stable amplifier operation even under demanding load conditions.
(Some products are not for sale in China)
By combining Infineon’s leadership in GaN power semiconductors with Elytone’s expertise in system design, this module offers OEMs and integrators a compact, thermally optimized platform that accelerates time-to-market and delivers premium acoustic performance.
Target customers include OEMs and system integrators in premium consumer electronics, live sound, and other professional audio markets where energy efficiency, space savings, and superior sound quality are critical.
The launch marks an important milestone in the adoption of GaN technology for audio applications. Elytone’s GaN-based amplifier modules will be showcased at OktoberTech Taipei. To learn more about Elytone and their audio and power solutions, please visit Elytone official website or explore Infineon’s CoolGaN™ product page.
Elytone is a global manufacturer of custom electronic solutions, specializing in magnetic components and audio systems. They provide end-to-end design and manufacturing for clients worldwide.