TLF1963TE
Active and preferred
RoHS Compliant

TLF1963TE

TLF1963TE is a low dropout voltage regulator housed in PG-TO252-5 package. The device is capable of supplying loads up to 1.5 A.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLF1963TE
TLF1963TE
ea.


Product details

  • Accuracy
    3 %
  • Dropout Voltage
    350 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear Post Regulator
  • Green
    Halogen free, RoHS compliant
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    2.5 V to 20 V
  • Output Current max
    1500 mA
  • Output Voltage Type
    adj.
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    1200 µA
  • Regulator Type
    Post Regulator
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLF1963TEATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 11/2012
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 11/2012
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
The IC regulates input voltage VI (2.5V < VI < 20V) to adjustable output voltage (1.21V < VQ,nom < VI - Vdr). Supports up to 1.5A loads. Enables on/off control. Protects against failures: short circuit, overcurrent, overtemperature. Ideal for systems with multiple supply voltages (1.21V to input voltage).

Features

  • Adjustable Output Voltage
  • O/P V Tolerance at small loads of ±1.5 %
  • Output Current Capability up to 1.5 A
  • Very Low Dropout Voltage of 340 mV
  • Operating Range Starting at 1.7 V
  • Low Noise of typ. 40 µV
  • Suitable for Ceramic Output Capacitors
  • Enable Functionality
  • Overtemperature Shutdown
  • Reverse Polarity Protection
  • Output Current Limitation

Benefits

  • Wide input voltage range
  • Output ceramic caps supported

Diagrams

TLF1963-Block-Diagram
TLF1963-Block-Diagram
TLF1963-Block-Diagram
TLF1963-Block-Diagram
Documents

Design resources

Developer community