TLE9844QXC
Active and preferred
RoHS Compliant
Lead-free

TLE9844QXC

MOTIX™ TLE9844QXC includes an Arm® Cortex® M0, integrated high-side and low-side switches, and an embedded CXPI controller

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9844QXC
TLE9844QXC


Product details

  • Classification
    QM
  • Family
    MOTIX™ motor control SoCs
  • Flash
    64 KByte
  • Frequency
    25 MHz
  • GPIO
    18
  • Interfaces
    PWM, LIN, CXPI
  • MCU
    Arm® Cortex®-M0
  • Motor Driver
    Relay driver
  • Planned to be available until at least
    2035
  • Qualification
    Automotive
  • RAM
    4 KByte
  • Supply Voltage range
    5.5 V to 28 V
  • Temperature range
    -40 °C to 150 °C

OPN
TLE9844QXCXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 01/2024
Country of Assembly (CoA)
MY,PH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 01/2024
Country of Assembly (CoA)
MY,PH
Country of Diffusion (CoD)
DE
The MOTIX™ TLE9844QXC is a fully integrated relay driven DC motor control solution designed for smart window control modules, supporting both CXPI and LIN protocols. It combines an Arm® Cortex® M0 microcontroller core with CXPI/LIN transceivers, low side, and high-side drivers and power. With scalable Flash memory sizes from 36 to 64kB in pin-compatible devices, the TLE984x family is easily adaptable to various application requirements.

Features

  • 32-bit Arm® Cortex®-M0 up to 25 MHz
  • Single power supply from 5.5 V to 28 V
  • On-chip oscillator and PLL for clock
  • 64 KB flash, 4 KB RAM, EEPROM emu
  • Integrated LIN/CXPI transceiver
  • High voltage monitoring inputs (MON)
  • Fast synchronous communication (SSC)
  • High/Low-side switches with PWM
  • 8-bit and 10-bit ADCs
  • Integrated voltage supply
  • Temperature range: -40°C to 150°C
  • Compact VQFN-48 package

Benefits

  • Optimized BOM cost
  • Compact dimensions
  • Premium design-in experienc
Documents

Design resources

Developer community