PSC3M6GES3ACQ1
NEW
Active and preferred
RoHS Compliant
Lead-free

PSC3M6GES3ACQ1

NEW
PSOC™ Control C3 Arm® Cortex®-M33 – Main Line
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PSC3M6GES3ACQ1
PSC3M6GES3ACQ1
ea.


Product details

  • A/D Input Lines
    19
  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 9 Msps)
  • Additional Features
    TrustZone, DSP/FPU, CORDIC, HRPWM, MOTIF Hall/Encoder, Safety Class B
  • BLE Maximum Data Rate
    N/A
  • BLE Power Output
    N/A
  • BLE RX Sensitivity
    N/A
  • BLE Supported Frequency band
    N/A
  • CAN
    2
  • CapSense
    N
  • Communication Interfaces
    I2C, SPI, UART, I3C, IrDA, 7816
  • Comparators
    11
  • CPU
    ARM Cortex-M33
  • Cryptographics Accelerator
    Y
  • DAC (#, Max. Resolution @ Sample Rate)
    (2,12-bit)
  • Development Software
    ModusToolbox™
  • DMA Channels
    32
  • EEPROM Emulation
    Y
  • Family
    PSOC™ Control C3M6 Main
  • Flash
    512 KByte
  • Floating Point Unit
    Y
  • Frequency
    180 MHz
  • I/O Pins
    39
  • I/O Pins (Smart)
    22
  • I2S
    0
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 115 °C
  • Operating Voltage range
    1.71 V to 3.63 V
  • Operational Amplifier
    4
  • Package
    PG-LQFP-64-32
  • PDM-PCM
    0
  • Peak Reflow Temp
    260 °C
  • Quad-SPI
    0
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • Secondary Core
    N/A
  • Serial Communication Blocks
    6
  • SRAM
    128 KByte
  • Timer/Counter/PWM Blocks
    24
  • Universal Digital Blocks
    0
  • USB I/O
    2
  • USB Type
    USB 2.0 FS

OPN
PSC3M6GES3ACQ1XQSA1
Product Status active and preferred
Infineon Package PG-LQFP-64
Package Name N/A
Packing Size 160
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2027
Launch Date 09/2026
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-LQFP-64
Package Name -
Packing Size 160
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2027
Launch Date 09/2026
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock
PSOC™ Control C3 Main Line is based on the Arm® Cortex®-M33, running at 180 MHz, with DSP and FPU capability. In addition to the CPU, the devices contain advanced real-time control peripherals, such as high-performance ADC, comparators, high-resolution timers and many communication interfaces. Typical applications include Home appliances, Power Tools, HVAC, Robotics (drones, dexterous hand, etc.) PSUs, Solar and EV chargers.

Applications

Documents

Design resources

Developer community