Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF6716M
END OF LIFE
discontinued
RoHS Compliant

IRF6716M

END OF LIFE
A 25V Single N-Channel HEXFET Power MOSFET in a DirectFET MX package rated at 39 amperes optimized with low on resistance.
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    180 A
  • Micro-stencil
    IRF66MX-25
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    DirectFET(M)
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    3.6 W
  • Ptot max
    78 W
  • Qgd
    12 nC
  • QG (typ @4.5V)
    39 nC
  • RDS (on) (@10V) max
    1.6 mΩ
  • RDS (on) (@4.5V) max
    2.6 mΩ
  • RthJC max
    1.6 K/W
  • Tj max
    150 °C
  • VDS max
    25 V
  • VGS(th) range
    1.4 V to 2.4 V
  • VGS(th)
    1.9 V
  • VGS max
    20 V

OPN
IRF6716MTRPBF IRF6716MTRPBFXTMA1
Product Status discontinued discontinued
Infineon Package
Package Name DirectFET MX DirectFET (M)
Packing Size 4800 4800
Packing Type TAPE & REEL TAPE & REEL
Moisture Level N/A 1
Moisture Packing DRY DRY
Lead-free No Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA) -
MX
Country of Diffusion (CoD) -
GB,MY,TW

Product Status discontinued
Infineon Package
Package Name DirectFET MX
Packing Size 4800
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -

Product Status discontinued
Infineon Package
Package Name DirectFET (M)
Packing Size 4800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
GB,MY,TW

Applications

Documents

Design resources

Developer community