Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IR2011
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IR2011

END OF LIFE
200 V high-side and low-side gate driver IC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    1 A
  • Output Current (Sink)
    1 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    75 ns
  • Turn On Propagation Delay
    80 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    9 V
  • Voltage Class
    200 V

OPN
IR2011PBF
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW
200 V High and Low Side Driver IC with typical 1 A source and 1 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC.

Features

  • Floating channel for bootstrap op.
  • Fully operational to 200 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Indep. low & high side channels
  • Input logic HIN/LIN active high
  • Undervol. lockout for both channels
  • 3.3 and 5 V input logic compatible
  • CMOS Schmitt-triggered inputs
  • Matched prop. delay for both chan.

Diagrams

Circuit_Diagramm_IR2011
Circuit_Diagramm_IR2011
Circuit_Diagramm_IR2011
Documents

Design resources

Developer community