CYPT1544AV18-250GLMB
Active and preferred
RoHS Compliant

CYPT1544AV18-250GLMB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPT1544AV18-250GLMB
CYPT1544AV18-250GLMB


Product details

  • Architecture
    QDR-II+
  • Bank Switching
    N
  • Burst Length (Words)
    2
  • Data Width
    x 18
  • Density
    72 MBit
  • Device weight
    6152.8 mg
  • ECC
    N
  • Family
    QDR-II+
  • Frequency
    250 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • On-Die Termination
    N
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    2Mb x 36
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Read Latency (Cycles)
    2

OPN
CYPT1544AV18-250GLMB
Product Status active and preferred
Infineon Package
Package Name CERAMIC-LGA-165 (002-21565)
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name CERAMIC-LGA-165 (002-21565)
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US

Features

  • 72Mb density, 2Mx36 two-word burst mode
  • 250MHz > freq. / 36 Gbps throughput
  • Two independent unidirectional data port
  • Double Data Rate (DDR) port
  • Output impedance matching I/P
  • Memory core bit-interleaving
  • 1.5 V to 1.8 V HSTL I/O signal standards
  • 1.7 V to 1.9 V operating voltage range
  • –55°C to +125°C military temp. grade
  • 165-ball ceramic CGA (CCGA)
  • Flight devices, order 5962F1120201VXA

Applications

Documents

Design resources

Developer community