Density4 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)512K x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7S1049GE30-10VXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOJ-36 (51-85090) | |
| Packing Size | 500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOJ-36 (51-85090) |
| Packing Size | 500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 4-Mbit SRAM, 512K × 8 org
- 10 ns / 15 ns address access
- Read cycle time tRC 10/15 ns
- OE to data valid tDOE 4.5/8 ns
- Embedded ECC corrects 1-bit errors
- Deep-Sleep current IDS max 15 µA
- DS to Deep-Sleep tDS max 1 ms
- Wake to access tDSCA 300 µs
- Data retention at VDR = 1.0 V
- TTL-compatible inputs and outputs
- Operating temp –40°C to +85°C
Benefits
- Fast reads reduce memory latency
- Quick OE timing speeds bus turns
- ECC reduces silent data corruption
- 15 µA Deep-Sleep cuts power draw
- DS pin enables on-demand sleep
- 300 µs wake supports fast resume
- 1.0 V retention saves backup power
- TTL levels ease legacy interfaces
- –40°C to +85°C improves robustness
- Predictable timing eases design
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.