SOJ-36 (51-85090)

PG-SOJ-36-800

Package details

  • Package Material
    PG
  • Package Family
    PG-SOJ
  • Terminals
    36
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    23.495
  • Body Width (mm)
    10.16
  • Min. Terminal Pitch (mm)
    1.27
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    500
    1
  • TUBE
    Pieces/Box
    Tubes/Box
     
    950
    50
Infineon leaded chip carrier (LCC) and small outline J-leaded (SOJ) packages are offered as different families. The J-wing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, and memories.

Image Gallery

PG-SOJ-36-800_Footprint Drawing
Image of the package mounting footprint - PG-SOJ-36-800
PG-SOJ-36-800_Footprint Drawing
PG-SOJ-36-800_Package Outline
Documents and drawings