ArchitectureQDR-II
-
Bank SwitchingN
-
Burst Length (Words)4
-
Data Widthx 36
-
Density144 MBit
-
ECCN
-
FamilyQDR-II
-
Frequency250 MHz
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range1.7 V to 1.9 V
-
Organization (X x Y)4Mb x 36
-
Peak Reflow Temp260 °C
-
QualificationCommercial
-
Read Latency (Cycles)1.5
| Recommended | ||
|
OPN
|
CY7C1615KV18-250BZXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-165 (51-85195) | |
| Packing Size | 210 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-165 (51-85195) |
| Packing Size | 210 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Dual R/W ports, no bus turnaround
- 333 MHz clock, DDR data at 666 MHz
- Four-word burst per address
- 1.5-cycle read latency (DOFF=H)
- 1-cycle read latency (DOFF=L)
- Single clock mode (tie C/C HIGH)
- Echo clocks CQ/CQ for data capture
- PLL locks after 20 us stable clock
- ZQ+RQ programmable output impedance
- Byte write via BWS[x:0]
- 1.7-1.9 V core; 1.4 V-VDDQ I/O
- IEEE 1149.1 JTAG test access port
Benefits
- Eliminates bus turnaround delays
- High bandwidth with 333 MHz clocks
- Lower address rate, fewer addr pins
- Predictable pipeline read timing
- Optional lower latency QDR I mode
- Simplifies clocking, less skew risk
- Echo clocks ease high-speed capture
- Fast PLL lock speeds system bring-up
- Impedance match improves signal SI
- Byte writes avoid read-modify-write
- Supports 1.5 V or 1.8 V I/O rails
- Boundary scan speeds PCB test
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.