Density4 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)512K x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7C1049GN30-10VXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOJ-36 (51-85090) | |
| Packing Size | 570 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOJ-36 (51-85090) |
| Packing Size | 570 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 512K × 8-bit SRAM organization
- tAA access time down to 10 ns
- VCC options: 1.65–5.5 V families
- ICC 45 mA max at 100 MHz
- ISB2 standby 8 mA max (CMOS)
- ISB1 standby 15 mA max (TTL)
- OE/CE/WE control read and write
- Three-state I/O when deselected
- Data retention at VCC = 1.0 V
- ICCDR 8 mA max at VCC = 1.2 V
- tRC read cycle time 10 ns
- tDOE OE to data 4.5 ns max
Benefits
- Fits 8-bit MCU memory maps
- 10 ns access supports fast buses
- Drop-in across 1.8/3.3/5 V rails
- Predictable power at high speed
- Lower standby draw in idle mode
- TTL input mode eases interfacing
- Simple async interface, no clock
- High-Z I/O enables shared bus
- Keeps data with backup supply
- Low retention current saves energy
- Short read cycle cuts latency
- Fast OE improves bus turnarounds
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.