Density2 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)128Kb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7C1011G30-10BAJXE | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-48 (001-85259) | |
| Packing Size | 4800 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-48 (001-85259) |
| Packing Size | 4800 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 2-Mbit SRAM, 128K × 16-bit
- Embedded ECC, single-bit correct
- Read cycle time tRC 10 ns
- OE LOW to data tDOE 4.5 ns
- Byte write via BHE/BLE pins
- 2.2 V to 3.6 V supply (VCC)
- 1.0-V data retention mode
- Auto CE power-down (ISB1/ISB2)
- Standby current ISB2 6 mA typ
- High-Z outputs when deselected
- TTL-compatible inputs and outputs
- SER rate < 0.1 FIT/Mb
Benefits
- 2-Mbit fits code/data buffers
- ECC helps protect against bit flips
- 10 ns cycles enable fast SRAM reads
- 4.5 ns OE cuts read access latency
- Byte writes reduce bus traffic
- 2.2–3.6 V works with 3.3 V rails
- Retention keeps data at low VCC
- Auto power-down cuts idle power
- 6 mA standby eases power budgets
- High-Z enables easy bus sharing
- TTL I/O simplifies logic interface
- Low SER improves data integrity
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.