Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62167G30-45ZXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-I-48 (51-85183) | |
| Packing Size | 960 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-I-48 (51-85183) |
| Packing Size | 960 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 16-Mbit SRAM; 1M×16 or 2M×8
- Embedded ECC single-bit correction
- ERR output flags corrected read errors
- 45 ns or 55 ns read cycle time
- OE to data valid: 22 ns (45 ns)
- Supply: 1.65–2.2 V or 4.5–5.5 V
- Standby current max 16 µA (5 V)
- Byte writes via BHE/BLE enables
- Byte power-down when BHE/BLE high
- Tri-state I/O when deselected
- TTL-compatible inputs and outputs
- Operating temp: –40°C to +85°C
Benefits
- ECC improves data integrity in SRAM
- ERR pin simplifies fault monitoring
- 45/55 ns access supports fast CPUs
- 22 ns OE timing reduces read wait
- Dual VCC options ease system reuse
- 16 µA max standby extends battery
- Byte write saves bandwidth and power
- Byte power-down cuts idle current
- Tri-state outputs simplify bus sharing
- TTL I/O eases interfacing to logic
- –40°C to +85°C enables harsh use
- 16-Mbit density cuts ext memory need
Share in WeChat
Scan the QR code with your WeChat App to share this page.