Density4 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max5.5 V
-
Operating Voltage range2.2 V to 5.5 V
-
Organization (X x Y)512K x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationIndustrial
-
Speed55 ns
| Recommended | ||
|
OPN
|
CY62148ESL-55ZAXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | STSOP-32 (51-85094) | |
| Packing Size | 1170 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | STSOP-32 (51-85094) |
| Packing Size | 1170 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 512K × 8 CMOS SRAM
- Access time up to 55 ns
- VCC 2.2–3.6 V or 4.5–5.5 V
- 3.5 mA typ at 1 MHz active
- ICC max 20 mA at fmax
- Standby 2.5 µA typ, 7 µA max
- Automatic CE power-down
- 8-bit I/O with 3-state outputs
- Supports TTL-level input interface
- CE/OE/WE read and write control
- tDOE 25 ns OE LOW to data valid
- ESD > 2001 V (MIL-STD-883)
Benefits
- 55 ns access supports fast reads
- Fits 3.3 V or 5 V power rails
- 2.5 µA standby extends battery
- Auto power-down cuts idle energy
- 3.5 mA active reduces power draw
- 8-bit bus simplifies host design
- 3-state I/O enables bus sharing
- CE/OE controls ease expansion
- TTL inputs ease legacy MCU hookup
- 25 ns OE access lowers latency
- High ESD improves handling yield
- -40°C to +85°C covers harsh env
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.