STSOP-32 (51-85094)

PG-TSOP-32-800

Package details

  • Package Material
    PG
  • Package Family
    PG-TSOP
  • Terminals
    32
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    11.8
  • Body Width (mm)
    8.001
  • Min. Terminal Pitch (mm)
    0.5
  • TRAY
    Pieces/Box
    Tubes/Box
     
    2340
    10
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    1500
    1
Infineon small outline packages (SOP) are offered as various families. They are available as shrink (S), thin (T), and thin shrink (TS) versions. Alternative and legacy designations may include TSOP-I and TSOP-II as well as MICRO8 (MO-187). The lead frame based packages offer diverse configurations when it comes to die pads and heat slugs. The dual row gullwing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). The lead construction causes a stand-off distance between the gullwing foot landing area and the exposed die pad plane which has to be considered during board mount design. Typical products are linear voltage regulators, switches, transceivers, gate driver ICs, motor drivers, controllers, and more.

Image Gallery

PG-TSOP-32-800_Footprint Drawing
Image of the package mounting footprint - PG-TSOP-32-800
PG-TSOP-32-800_Footprint Drawing
PG-TSOP-32-800_Package Outline
PG-TSOP-32-800_Tape and Reel
PG-TSOP-32-800_Tape and Reel
PG-TSOP-32-800_Tape and Reel
Documents and drawings