BSP716N
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss237 pF
-
Coss41 pF
-
ID max2.3 A
-
IDpuls max9.2 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature min-55 °C
-
PackageSOT-223
-
Pin Count4 Pins
-
PolarityN
-
Ptot max1.8 W
-
QG (typ @10V)8.7 nC
-
RDS (on) (@10V) max160 mΩ
-
RthJA max110 K/W
-
Special FeaturesSmall Power
-
VDS max75 V
-
VGS(th) range0.8 V to 1.8 V
|
OPN
|
BSP716NH6327XTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SOT-223 |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOT-223 |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- RoHS compliant, halogen-free
- Qualified according to automotive standards
- PPAP capable
Benefits
- Low RDS(on) provides higher efficiency and extends battery life
- Small packages save PCB space
- Best-in-class quality and reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.