Package details
-
Package MaterialPG
-
Package FamilyPG-SOT223
-
Terminals4
-
Variant21
-
Exposed PaddleNo
-
Body Length (mm)6.5
-
Body Width (mm)3.5
-
Min. Terminal Pitch (mm)2.3
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)40001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)10001180
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)40001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)10001180
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)10001180
Image Gallery
Share in WeChat
Scan the QR code with your WeChat App to share this page.