- Consumer Wearables
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
- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Infineon introduces OptiMOS™ 7 application-optimized MOSFETs for industrial and consumer applications
Infineon introduces OptiMOS™ 7 application-optimized MOSFETs for industrial and consumer applications
Technology news
Munich, Germany – 26 September 2025 – The rapid growth of power-hungry applications across various industries is placing unprecedented demands on power electronics in terms of power density, efficiency and reliability. Discrete power MOSFETs play a pivotal role in that context. An application-optimized approach opens new possibilities to further improve already highly advanced MOSFET technologies. Leveraging this use-case centric approach, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is launching the OptiMOS™ 7 power MOSFET family for industrial and consumer markets, extending the already existing OptiMOS 7 automotive portfolio. Designed to provide the best fitting solution in their respective use case, the new OptiMOS 7 family offers products specifically for high performance switching, motor-drives, or RDS(ON)-focused applications.
OptiMOS 7 25 V: Optimized for Switching Applications
The OptiMOS 7 25 V MOSFETs go beyond the one-size-fits-all approach, offering devices tailored to switching applications. The product variant targets applications such as intermediate bus converters (IBCs) with various topologies used in 48 V conversion for power AI cores, as well as switched-mode power supplies (SMPS) in telecommunications and traditional server applications. The portfolio includes two technology variants: devices optimized for hard-switching and soft-switching topologies. The hard-switching optimized devices feature an excellent Miller ratio, FOMs, and RDS(ON)10, while the soft-switching optimized products deliver ultra-low RDS(ON)45 and FOMQg. Compared to the OptiMOS™ 5 25 V, the new generation achieves up to 20 percent lower RDS(ON) and up to 25 percent better FOMs, depending on the optimization type.
OptiMOS 7 40 V: Optimized for Motor Drives
The OptiMOS 7 40 V MOSFETs, designed for motor-drive applications, deliver lower RDS(on), optimized gate characteristics, enhanced noise immunity, and a threefold wider safe operating area (SOA) compared to the previous generation. Their lower transconductance improves current distribution, reducing voltage overshoot, and boosts performance under harsh operating conditions. These devices are ideal for motor drives, power tools, and gardening applications, offering maximum reliability, efficiency, and power density.
Availability
The OptiMOS 7 25 V portfolio, optimized for switching, is available in source-down PQFN 3.3x3.3 packages with bottom and dual-side cooling variants in a center-gate footprint for flexible and optimal PCB design. More information is available at https://www.infineon.com/products/power/mosfet/n-channel/optimos-strongirfet/optimos-7/optimos-7-switching-optimized
The OptiMOS 7 40 V motor-drives optimized portfolio includes SuperSO8 (5x6) and PQFN 3.3x3.3 packages. More information is available at https://www.infineon.com/products/power/mosfet/n-channel/optimos-strongirfet/optimos-7/OptiMOS-7-motor-drives-optimized
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202509-150
Michael Burner
Spokesperson Consumer, Compute and Communication, PSS Division
+49 89 234 39300