Output Current280 A
-
PackagesTOLL
-
RDS (on) max0.43 mΩ
-
Rth0.63 K/W
-
TopologyFull Bridge
-
VDS40 V
| Recommended | ||
|
OPN
|
LINEARFET40VSTOLLTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | L-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | L-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Dual mode MOSFET
- Low RDS(on) + linear mode
- Ultra low on resistance
- High SOA (linear mode)
- sTOLL, compact and durable package
- Good paralleling capability
Benefits
- Heat: Reduced thermal losses
- Reliable: Safe in stress & linear mode
- Protection: Clamping + inrush control
- Flexible: Easy parallel scaling
- Stable: Smooth switching, better EMC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.