ApplicationsLighting, Building Automation
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Input TypeDC
-
Product NameRGB LED Lighting Shield with XMC1202 for Arduino
-
Sub ApplicationLighting, Building Automation
-
Supply Voltage range12 V to 48 V
-
Target ApplicationIndustrial
-
TopologyBuck
|
OPN
|
KITLEDXMC1202AS01TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Compatible with Arduino Uno R3 and XMC1100 Boot Kit from Infineon
- Easy configurable for various light engines and any input voltage (within operating conditions)
- Wide DC input voltage range
- Simple I 2C interface
Benefits
- Fast prototyping of LED lighting
- Flicker-free light thanks to high-speed pulse density modulation
- Easy-to-use dynamic dimming and color control
- Small size thanks to high-frequency current control (high power density)
- Backdoor access to on-board-microcontroller for advanced users and parameterization
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.