Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M4
-
External memoryNone
-
FamilyXMC4200 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Programmer/DebuggerOnboard XMC4200 Debug IC
-
SensorsNone
-
Software SupportDAVE
-
Sub ApplicationXMC™ Microcontroller (32-bit)
-
Target ApplicationAutomation, Automotive, Wind Energy Systems, Electromobility, Solar Energy Systems, Power Supplies, Consumer, Motorcycles, E-Bikes & Small E-Vehicles, Commercial, construction and agricultural vehicles (CAV), Healthcare, Motor Control & Drives, Smart Grid, Cellular infrastructure, Lighting, Data Processing, Industrial
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMCLINKSEGGERV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
Features
- Flexible debug protocol support
- Serial Wire Debug (SWD)
- Standard JTAG
- Infineon's Single Pin Debug (SPD)
- Virtual COM port (UART-to-USB Bridge)
- 10-pin Cortex® debug connector
- 8-pin XMC™ MCU debug connector
- 2.5V to 5.5V target voltage operation
- 1kV DC functional isolation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.