Board TypeReference Board, Demo Board, Evaluation Board
-
FamilyMicrocontroller, Sensor
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesPARALLEL AND SERIAL
-
MountingSMD
-
Output Voltage range2.85 V to 5.5 V
-
Product NameEVAL ISO1I813T
-
QualificationIndustrial
-
Sub ApplicationPLC
-
Supply Voltage range9.6 V to 35 V
-
Target ApplicationIndustrial, Automation
| Recommended | ||
|
OPN
|
EVALISO1I813TTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Temperature range up to 135°C tjunction
- Low temperature drift
- Superior EMI robustness
Benefits
- Ideal for highly compact industrial applications
- Robust over operational lifetime
- Secure data transfer under very harsh conditions
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.