EVAL_1K6W_PSU_G7_DD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller, Diode (Si, SiC), MOSFET, Gate Driver, CoolSET™
-
Frequency max65 kHz
-
Input TypeAC
-
Output Current range0 A to 132 A
-
Output Voltage range12.1 V to 12.2 V
-
Pout range0 W to 1600 W
-
Product NameEVAL_1K6W_PSU_G7_DD
-
Supply Voltage range176 V to 265 V
-
Target ApplicationServer
-
TopologyLLC, PFC
| Recommended | ||
|
OPN
|
EVAL1K6WPSUG7DDTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Continuous conduction mode (CCM)
- PFC using bidi switch
- Half bridge LLC DC-DC resonant converter
Benefits
- EVAL_800W_PSU_3P_P7 same form factor
- Higher efficiency
- Reduced heat dissipation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.