Infineon drives industry transition to Post-Quantum Cryptography on PSOC™ Control microcontrollers
Infineon drives industry transition to Post-Quantum Cryptography on PSOC™ Control microcontrollers
Technology news
Munich, Germany – 27 August 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced that its microcontrollers (MCUs) in the new PSOC™ Control C3 Performance Line family are compliant with Post-Quantum Cryptography (PQC) requirements for firmware protection outlined in the Commercial National Security Algorithm (CNSA) Suite 2.0. The MCUs also support PSA (Platform Security Architecture) Level 3 compliance. By complying with both standards, Infineon’s PSOC Control C3 Performance Line meets the security needs of a wide range of industrial applications and eases their transition to increased security in the PQC era.
“With the PSOC Control C3 family, we are setting a new standard for security in industrial microcontrollers, building on decades of proven experience in MCUs and secured electronic systems,” said Steve Tateosian, SVP and General Manager, IoT, Consumer and Industrial MCUs, Infineon Technologies. “Infineon is committed to meeting and evolving industry requirements for MCU embedded security that provides stringent protection against quantum-based attacks on critical systems.”
Changes in security architecture for the PQC era include the replacement of Elliptic Curve Cryptography (ECC) based asymmetric cryptography as well as increasing the size of Advanced Encryption Standard (AES) keys and Secure Hash Algorithm (SHA) hash sizes. The algorithms and implementation guidelines provided by CNSA 2.0 help to facilitate a smoother transition to Post-Quantum Cryptography.
About PSOC Control C3 family
The PSOC Control C3 family of MCUs provide real-time control for motor control and power conversion applications. New MCUs of the PSOC Control C3 Performance Line enable system performance at high switching frequencies and increase control loop bandwidth. That is achieved with proprietary autonomous hardware accelerators as well as high resolution and high performing analog peripheral support. The family supports systems designed with wide-bandgap switches while achieving best-in-class control loop frequencies, accuracy and efficiency for applications such as data centers, telecom, solar and electric vehicle (EV) charging systems.
Specific security features include support for Leighton-Micali Hash-Based Signatures (LMS), which is an efficient post-quantum cryptography FW verification algorithm integrated with SHA-2 hardware acceleration for peak performance. To maximize ease of use, Infineon’s Edge Protect Tools and ModusToolbox™ will support everything a customer needs to provision LMS keys as well as options for hybrid post-quantum cryptography where customers may use both LMS and ECC to sign firmware updates which can be verified by Infineon chips.
Availability
Samples of the PSOC Control C3 Performance Line with Post-Quantum Cryptography compliance will be available in late 2025. The CNSA 2.0 compliant MCU family supports SHA-512 and LMS firmware verification for Secure Boot and firmware update verification. Dedicated parts for Power Conversion (PSC3P8/PSC3P7) and Motor Control (PSC3M8/PSC3M7) with multiple package options up to 100 pins will be in production in 2026. ModusToolbox Power Suite and Motor Suite provide a leading-edge design environment including control libraries and tools.
To download our whitepaper, visit: www.infineon.com/psoccontrolc3performanceline.
For more information on Infineon’s PQC solutions, visit http://www.infineon.com/pqc. For more information on PSOC Control MCUs, visit www.infineon.com/psoccontrol.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
Infineon’s PSOC Control C3 Performance Line meets the security needs of a wide range of industrial applications and increases security in the PQC era.
JPEG
2126x1986 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFCSS202508-137