SAK-TC1767-256F80HR AD
Overview
The TC1767 is the value otimized Member of the AUDO FUTURE product family designed for automotive applications.
Summary of Features
- Package: PG-LQFP-176
- CAN Nodes: 2
- Program Memory: 2.0 MB
- FlexRay™: no
- Type of Serial I/O Interfaces: 2xASC, 2xSSC, 1xMSC, 1xMLI
Potential Applications
- Engine and transmission control units
- Performance demanding functions like radar equipped adaptive cruise control or chassis domain
- control
- 4-6 cylinder diesel or gasoline direct injection
TriCore™ - A Success Story
Did you know that TriCore™...
...was the first 32-bit automotive microcontroller with integrated DSP functionality?
...is used in every 2nd car produced today?
...is now in its fifth generation with its cutting-edge, 65nm AURIX™ family?
Tools & Software
Videos
Support


