Overview
TC1791, TC1793, and TC1798 are the three premium derivatives of the AUDO MAX family. Clock rates go as high as 300 MHz using TriCore™ CPU which provides high-end microcontroller performance combined with sophisticated DSP capabilities and dedicated safety features.
Key Features
- 32-bit super-scalar TriCore™ CPU
- Up to 300 MHz frequency
- Up to 4 MB flash
- Up to 288 kByte SRAM
- 16-Channel DMA Controller
- Two Capture / Compare 6 modules
- Two FlexRay™ channels
- Two General Purpose Timer Arrays
- 2 high-speed micro link interface
- Eight SENT channels
- Packages: BGA-416, BGA-516, BGA-292
- Temp range: -40°C to +125°C
Products
About
The new TriCore™ version 1.6 offers a significantly increased Floating-Point Unit performance and an Integer Division unit in hardware. Furthermore, memory protection is optimized and branch prediction is enhanced by a new buffer system. Equipped with up to 4 MB of embedded flash and a total of up to 288 KB SRAM (which now comes with error code correction (ECC)), the TC179x is the highest performing microcontrollers for embedded real-time automotive applications.
As the TC1791 (package BGA292) is inner pin-compatible to the highest-end TC1798 (package BGA516), it is the ideal high-end entry device with the option for later performance upgrade. Upgrade from the earlier AUDO, Future is facilitated as TC1793 BGA416 is pin-compatible and object code is backward compatible. The comprehensive and consistent tool support known from earlier TriCore™ families will also be provided for AUDO MAX family.
Superior real-time performance, strong bit handling, fully integrated DSP capabilities
By registering for My Infineon Collaboration Platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, trainings, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The new TriCore™ version 1.6 offers a significantly increased Floating-Point Unit performance and an Integer Division unit in hardware. Furthermore, memory protection is optimized and branch prediction is enhanced by a new buffer system. Equipped with up to 4 MB of embedded flash and a total of up to 288 KB SRAM (which now comes with error code correction (ECC)), the TC179x is the highest performing microcontrollers for embedded real-time automotive applications.
As the TC1791 (package BGA292) is inner pin-compatible to the highest-end TC1798 (package BGA516), it is the ideal high-end entry device with the option for later performance upgrade. Upgrade from the earlier AUDO, Future is facilitated as TC1793 BGA416 is pin-compatible and object code is backward compatible. The comprehensive and consistent tool support known from earlier TriCore™ families will also be provided for AUDO MAX family.
Superior real-time performance, strong bit handling, fully integrated DSP capabilities
By registering for My Infineon Collaboration Platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, trainings, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.