TC1784/82 (AUDO MAX)

The TC1784/82 microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 2.5 MB and 180 MHz performance

anchor

Overview

The TC1784/82 device is positioned in the mid-range of the AUDO MAX product family that covers the complete range from the very high end to the low end. Its 133 MHz and 180 MHz award-winning TriCore™ CPU provides high-end microcontroller performance. The comprehensive tool support emphasizes on the great scalability of the family products. In addition, we will offer a bare die version of this product which focuses on transmission applications.

Key Features

  • 32-bit super-scalar TriCore™ CPU
  • Up to 180 MHz frequency
  • Up to 2.5 MB flash
  • Up to 176 KB on-chip SRAM
  • „ FlexRay module with two channels
  • 16-channel DMA
  • Strong bit handling
  • Fully integrated DSP capabilities
  • On-chip debug support (OCDS)
  • High-speed micro link interface
  • Packages: LFBGA-292, LQFP-176
  • Temp range: -40°C to +125°C„

Products

About

The TC1782 is the first member of the AUDO MAX family designed for automotive applications. It‘s 133 MHz and 180 MHz award-winning TriCore™ CPU provides high-end microcontroller performance combined with sophisticated DSP capabilities. The on-chip FlexRay module with two channels, provides a new level of network communication. A dedicated peripheral control processor (PCP) manages on-chip peripherals and relieves the TriCore™ from standard processing tasks. On top of this, a fast interrupt response time assures low latencies and low performance overhead for interrupt driven systems. Equipped with up to 2.5 MB of embedded flash and a total of up to 176 KB RAM, the TC1782 is a high-performance device offering best value for embedded real-time automotive applications.

  • General Purpose Timer Array and local timer cells with digital signal filters and timer functionality to realize complex I/O signaling (GPTA) 
  • Dedicated emulation device chip for multicore debugging, tracing, and calibration.

By registering for My Infineon Collaboration Platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, trainings, tools, and much more. Please follow these steps to get started:

  1. Register at www.myinfineon.com with your company email address
  2. Send your access request to AURIX@infineon.com (with your MyInfineon login name)
  3. You will receive a confirmation explaining how to use your new access

The TC1782 is the first member of the AUDO MAX family designed for automotive applications. It‘s 133 MHz and 180 MHz award-winning TriCore™ CPU provides high-end microcontroller performance combined with sophisticated DSP capabilities. The on-chip FlexRay module with two channels, provides a new level of network communication. A dedicated peripheral control processor (PCP) manages on-chip peripherals and relieves the TriCore™ from standard processing tasks. On top of this, a fast interrupt response time assures low latencies and low performance overhead for interrupt driven systems. Equipped with up to 2.5 MB of embedded flash and a total of up to 176 KB RAM, the TC1782 is a high-performance device offering best value for embedded real-time automotive applications.

  • General Purpose Timer Array and local timer cells with digital signal filters and timer functionality to realize complex I/O signaling (GPTA) 
  • Dedicated emulation device chip for multicore debugging, tracing, and calibration.

By registering for My Infineon Collaboration Platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, trainings, tools, and much more. Please follow these steps to get started:

  1. Register at www.myinfineon.com with your company email address
  2. Send your access request to AURIX@infineon.com (with your MyInfineon login name)
  3. You will receive a confirmation explaining how to use your new access
Documents

Design resources

Developer community