TRENCHSTOP™ 5 WR5
TRENCHSTOP™ 5 WR5
Reverse-conducting TRENCHSTOP™ 5 technology with an optimized monolithically integrated diode tailored for specific hard-switching applications
Reverse conducting TRENCHSTOP™ 5 WR5 IGBTs feature an optimized current rating diode for specific target applications such as PFC stage in air conditioning, DC /DC in welding, AC/DC in UPS, and MPPT in solar string inverters. The excellent price/performance ratio of TRENCHSTOP™ 5 WR5 IGBTs allow high-performance technology also accessible for cost-sensitive customers.
- Reverse-conducting IGBT
- Optimized current rating
- Monolithically integrated diode
- Hard-switching applications
Products
About
TRENCHSTOP™ 5 WR5 is a special reverse-conducting IGBT family with optimized current rating diode best suited for applications such as PFC stage in air conditioner and welding power supplies. These IGBTs offer good performance at an attractive price.
The Reverse Conducting TRENCHSTOPTM IGBT WR5 is offered in TO247 standard package and TO247-3HCC package in 30 A. It’s designed for residential aircon, heatpump, and HVAC and offers value in terms of system cost, efficiency, ease of use, reliability, and power density. It provides optimal price performance, efficient cooling with reduced VCEsat, Eon & Eoff, and acts as a drop-in replacement with excellent thermal performance. The TO-247-3-HCC package further enhances pin-to-pin clearance and creepage distance, improving isolation voltage rating for a longer lifetime. With the HCC package, it’s against system failure in harsh environments and can handle higher output power or switching frequency.
TRENCHSTOP™ 5 WR5 is a special reverse-conducting IGBT family with optimized current rating diode best suited for applications such as PFC stage in air conditioner and welding power supplies. These IGBTs offer good performance at an attractive price.
The Reverse Conducting TRENCHSTOPTM IGBT WR5 is offered in TO247 standard package and TO247-3HCC package in 30 A. It’s designed for residential aircon, heatpump, and HVAC and offers value in terms of system cost, efficiency, ease of use, reliability, and power density. It provides optimal price performance, efficient cooling with reduced VCEsat, Eon & Eoff, and acts as a drop-in replacement with excellent thermal performance. The TO-247-3-HCC package further enhances pin-to-pin clearance and creepage distance, improving isolation voltage rating for a longer lifetime. With the HCC package, it’s against system failure in harsh environments and can handle higher output power or switching frequency.
Share in WeChat
Scan the QR code with your WeChat App to share this page.