Infineon advances battery efficiency with ultra-low-power magnetic switch for health and consumer devices

Technology news

Nov 17, 2026

Munich, Germany – 17 November 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) expands its XENSIV™ magnetic sensor portfolio with the TLV55624-1O TMR-based magnetic switch. The device combines ultra-low current consumption with direct load switching in a single component. This reduces standby drain in always-ready systems and can reduce external components at system level. The TLV55624-1O targets battery-powered health and consumer devices that require long shelf life, small size and reliable wake-up. Typical applications include continuous glucose monitoring (CGM) patches, medical disposables, wearables, smart glasses, AR/VR devices and hearing aids.

The TLV55624-1O has a current consumption of around 7 nA. Up to 50 mA continuous output current allows direct switching of downstream electronics. In CGM patches, the switch can activate the device when it is removed from the applicator. Wake-up takes place automatically, without NFC, a smartphone or an additional controller. In an example based on a 6 mAh silver-oxide cell, the switch can extend shelf life by a factor of ten.

“CGM patches require ultra-low power consumption during storage to maximize shelf life without compromising readiness or waterproof design,” says Thomas Cemernek, Senior Product Manager at Infineon. “The TLV55624-1O combines ultra-low current consumption, contactless magnetic activation and direct load switching in a single device. This helps manufacturers simplify system design and reduce both board space and component count. As a result, they can develop compact, sealed CGM patches that are ready whenever patients need them.”

The TLV55624-1O operates from 1.1 V to 3.6 V and supports low-voltage battery architectures. It integrates a TMR sensing element, comparator circuitry, power management and a push-pull output stage. Dedicated LOCK and FSLP pins hold the output state or force sleep mode. An integrated glitch filter ignores transient magnetic fields before the output state changes. Omni-polar sensing simplifies magnet selection, as the device responds to both north and south magnetic poles. The PG-XQFN-7-1 package measures 1.50 x 1.50 x 0.38 mm³ and supports compact PCB layouts with close magnetic coupling.

Availability

Further technical information is available in the data sheet. For more details, please visit the product page and the evaluation board.

Infineon Technologies AG is a global semiconductor leader in automotive, edge systems and power systems. Infineon drives decarbonization and digitalization with its products and solutions. The company had around 58,100 employees worldwide (end of September 2026) and generated revenue of about €16.4 billion in the 2026 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Press Photos

Infineon’s XENSIV™ TLV55624-1O is an ultra-low-power TMR-based magnetic switch that combines low current consumption with direct load switching in a single device

PNG

2126x1062 px

Download

Information Number : inftn202611-031

avatar

Ulrike Mittereder

Spokesperson Edge Systems Division (ES)

+49 89 234 43951

Send email