- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Infineon introduces OptiMOS™ 8 100 V power MOSFETs for motor drives and battery protection applications
Infineon introduces OptiMOS™ 8 100 V power MOSFETs for motor drives and battery protection applications
Technology news
Munich, Germany – 02 June 2026 – Megatrends such as green mobility, robotics, and artificial intelligence are placing increasingly demanding requirements on power systems in terms of reliable load current handling. To address these challenges, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the OptiMOS™ 8 100 V power MOSFET technology, featuring application-specific optimizations for RDS(on) -driven applications such as motor control and battery protection.
Compared to the previous generation, OptiMOS 5, the new OptiMOS 8 delivers an improved price-performance ratio and ease of use, with up to 44 percent lower RDS(on). This sets a new industry benchmark by enabling up to 18 percent higher peak current output in motor drive inverter applications. For static switching applications such as battery protection in battery management systems (BMS), the RDS(on) improvement enables higher power density, reduced part count, or improved thermal performance.
As AI data centers continue to scale to higher power levels, power density requirements for battery backup units (BBUs) are also increasing. OptiMOS 8 100 V addresses this trend by enabling the highest power density for high-power BBU systems.
OptiMOS 8 100 V provides a tight ΔVGS(th) specification of less than 0.8 V combined with low transconductance (gfs), enabling optimal current sharing and high system reliability. To address a wide range of applications, the OptiMOS 8 family is available in a broad selection of packages, including clip-based options such as the TOLL with Copper Clip and the established SuperSO8 5x6, both delivering improved thermal performance.
A recently launched reference design demonstrates these capabilities in a real-world application. Combining the OptiMOS 8 100 V with XENSIV™ TMR current sensors and the PSOC™ Control C3 microcontroller, the board implements field-oriented control (FOC) for battery-powered drone applications and is designed as an out-of-the-box solution targeting Electronic Speed Controllers (ESC).
Availability
The OptiMOS 8 100 V products are available in June. More information is available here.
More information on the REF_ESC_48V_80A_FOC reference design is available here.
Infineon at PCIM Europe 2026
PCIM Europe will take place in Nuremberg, Germany, from 9 to 11 June 2026. Infineon will present its products and solutions for decarbonization and digitalization in hall 7, booth 470. For press inquiries, please contact media.relations@infineon.com. Industry analysts interested in a briefing can email MarketResearch.Relations@infineon.com. Information about Infineon’s PCIM 2026 show highlights is available at www.infineon.com/pcim.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
Infineon introduces the OptiMOS™ 8 100 V power MOSFET technology, featuring application-specific optimizations for motor control and battery protection
JPEG
2126x1196 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : infpss202606-101
Michael Burner
Spokesperson Consumer, Compute and Communication, PSS Division
+49 89 234 39300