Infineon CoolSET™ SiP variants extend output power range to help designers meet EU energy efficiency regulations
Infineon CoolSET™ SiP variants extend output power range to help designers meet EU energy efficiency regulations
Technology news
Munich, Germany – 02 June 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces three new variants of the CoolSET™ System-in-Package (SiP), the ICE188LM, ICE189LM, and ICE180LM, extending the supported output power range and helping white goods manufacturers comply with increasingly stringent EU energy efficiency and standby power regulations. The CoolSET SiP integrates a high-voltage MOSFET with a PWM controller on the primary side, a synchronous rectification (SR) controller on the secondary side, reinforced galvanic isolation, and comprehensive protection functions in a single package. This level of integration reduces system losses, lowers component count, and simplifies the design of energy-efficient auxiliary power supplies for household appliances up to 150 W.
Target applications include washing machines, refrigerators, dishwashers, dryers, and ovens, which are major home appliance categories for which compliance with EU Ecodesign and standby power requirements is mandatory for market access. The solution supports standby and no-load power consumption as low as 30 mW while maintaining high efficiency across the full operating range, giving appliance manufacturers a reliable path to regulatory compliance without compromising system performance.
As EU Ecodesign requirements become more stringent and extend to additional appliance categories, auxiliary power supply design has become a central compliance consideration for white goods OEMs. The CoolSET SiP addresses this directly by consolidating the key power conversion and control functions into a single qualified package, reducing the number of external components and simplifying EMI management. The integrated switching behavior and protection features are optimized to meet the loss budgets defined by current and upcoming EU regulations. Manufacturers benefit from reduced design complexity, faster qualification cycles, and a scalable platform architecture that supports consistent regulatory compliance across multiple product variants and power ratings within the same appliance family.
The CoolSET SiP is well suited to the long product lifecycles and high-volume platform requirements characteristic of the white goods industry. By providing a fully integrated solution qualified against current EU regulatory requirements, Infineon enables appliance OEMs to shorten development timelines and reduce the engineering effort required to address successive regulatory updates. The solution supports EU sustainability and energy reduction targets, including both active-mode efficiency requirements and the increasingly tight limits on standby and off-mode power consumption that apply to appliances placed on the European market.
Availability
The ICE188LM, ICE189LM, and ICE180LM are available now. More information, including product documentation and design resources, is available at www.infineon.com/coolset.
Infineon at PCIM Europe 2026
PCIM Europe will take place in Nuremberg, Germany, from 9 to 11 June 2026. Infineon will present its products and solutions for decarbonization and digitalization in hall 7, booth 470. For press inquiries, please contact media.relations@infineon.com. Industry analysts interested in a briefing can email MarketResearch.Relations@infineon.com. Information about Infineon’s PCIM 2026 show highlights is available at www.infineon.com/pcim.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
Infineon Technologies AG introduces new variants of the CoolSET™ System-in-Package, extending the supported output power range
JPEG
2126x1906 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : infpss202606-100