Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Infineon’s PQC-certified contactless and dual-interface security controller – another step towards a quantum-safe world
Infineon’s PQC-certified contactless and dual-interface security controller – another step towards a quantum-safe world
Technology news
Munich, Germany – 14 October 2025 – Quantum computers are expected to become powerful enough within the next decade to compromise many of today's cryptographic algorithms, putting a wide range of systems at risk. Long-life products such as ePassports, IoT devices and Secure Elements, therefore, demand post-quantum cryptography (PQC)-ready hardware already today. To address this, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is now providing the SLC27 security controller with a Common Criteria-certified cryptography library featuring the PQC algorithms ML-KEM and ML-DSA. As part of the TEGRION™ security controller family and based on the Integrity Guard 32 security architecture, the SLC27 supports standardized PQC implementations across multiple applications, enabling OEMs to integrate quantum-resistant security into their designs.
“At Infineon we know that quantum computing has the power to change the world because we are innovating in this field, too,” says Thomas Rosteck, Division President Connected Secure Systems at Infineon. “As quantum capabilities move from theory to reality, post‑quantum cryptography is an urgent, practical necessity — and Infineon is leading the industry in delivering certified, easy‑to‑adopt quantum‑resilient security that helps accelerating quantum resistance for crucial applications.”
Since post-quantum cryptography represents a fundamentally new class of cryptographic techniques, involving highly diverse and complex operations, it is essential to utilize a robust and security-optimized hardware platform. The SLC27 security controller, built on the Integrity Guard 32 security architecture, provides a resilient foundation for implementing high-performant PQC, excellently protected against side-channel and fault attacks. The controller also supports in-field updates and crypto agility, enabling OEMs to deploy PQC-ready hardware today and adapt to future requirements without replacing devices already in use. With these features, the SLC27 is suitable for applications where long device life and high security requirements demand quantum-resistant protection:
- IoT devices: Industrial sensors, smart meters, and control units often operate for ten to twenty years. The SLC27 allows such devices to remain protected against future quantum attacks throughout their operational lifetime.
- eID and ePassports: Government-issued ePassports and national eID cards with a typical ten-year validity can be future-proofed by integrating the SLC27, maintaining protected identification and border control systems.
- Secure Elements and brand protection: Secure Elements and brand protection solutions for luxury goods, health care devices and consumables benefit from PQC-enabled SLC27 to resist tampering and counterfeiting over the long term.
Availability
The TEGRION SLC27 Security Controller with PQC is available as a sample and for high-volume orders. Further information is available here.
About TEGRION and Integrity Guard
TEGRION is Infineon's brand for next-generation security controllers based on Infineon's Integrity Guard 32 security architecture. TEGRION security controllers are specifically designed for a wide range of secured and connected system applications and offer excellent security, efficiency, performance, and ease of implementation.
By introducing the TEGRION SLC2x family of 28 nm security controllers, which are entirely based on the new Integrity Guard 32 architecture, Infineon is pushing the boundaries of hardware security. The TEGRION SLC2x security controllers combine a high-performance 32-bit CPU based on Arm® v8-M with the latest generation of crypto accelerators, energy-optimized 28 nm technology, and intelligent digital security technologies.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
The SLC27 security controller from Infineon with a Common Criteria-certified cryptography library features the PQC algorithms ML- KEM and ML-DSA. It is part of the TEGRION™ security controller family and based on the Integrity Guard 32 security architecture.
JPEG
2126x1196 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFCSS202510-004
Ulrike Mittereder
Spokesperson Consumer, Compute and Communication, CSS Division
+49 89 234 43951