Infineon introduces highly integrated iMOTION™ IMI110 series for low-power devices
Infineon introduces highly integrated iMOTION™ IMI110 series for low-power devices
Technology news
Munich, Germany – 1 March, 2023 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) launches the new intelligent power module (IPM) series iMOTION™ IMI110. The series combines the iMOTION Motion Control Engine (MCE) with a three-phase gate driver and 600 V/2 A or 600 V/4 A IGBTs in a compact DSO-22 package. The integrated motor controller series is suitable for motors in small and large household appliances as well as fans and pumps with typically 70 W output power. Depending on the system design, even higher outputs can be achieved.
The field-proven MCE implements highly efficient field-oriented control (FOC) in sensorless motor inverters. The ready-to-use MCE comes with a code-free motor control and integrated scripting. With its software tool Solution Designer for easy configuration and tuning, the MCE simplifies the development of highly integrated, function-optimized motor control solutions, enabling fast time-to-market. Furthermore, rapid prototyping of a customer specific iMOTION IPM is enabled via two new control boards for the iMOTION Modular Application Design Kit (MADK).
The IMI110 series offers improved creepage and clearance. The devices also deliver excellent ruggedness and reliability, they are qualified according to HV-H3TRB. Sensorless single-shunt operation, integrated bootstrap diodes, and single-layer PCB design contribute to a reduced bill of materials (BOM). IMI110 devices are pre-certified for applications requiring functional safety to UL/IEC 60730 (Class B) standard. In addition, they offer a full set of protection features in hardware and software.
Availability
The iMOTION IMI110 series can be ordered now in the 600 V/2 A (IMI111T-026H) variant. The 600 V/4 A (IMI111T-046H) variant will be available early in the second quarter 2023. More information is available at www.infineon.com/iMOTION and www.infineon.com/MADK.
Infineon will showcase the new iMOTION IMI110 series at embedded world 2023.
More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy.
Infineon at Embedded World
Embedded World will take place from 14 to 16 March, 2023 in Nuremberg, Germany. Infineon will present its products and solutions for decarbonization and digitalization in hall 4A, booth #138 and virtually. Company representatives will also hold several TechTalks as well as presentations at the accompanying Embedded World Conference, followed by discussions with the speakers. If you are interested in interviewing an expert at the show, please email media.relations@infineon.com, industry analyst, email: MarketResearch.Relations@infineon.com. Information about the Embedded World show highlights is available at www.infineon.com/embeddedworld.
Press Photos
iMOTION IMI111T 046H DSO-22
Infineon’s new intelligent power module (IPM) series iMOTION™ IMI110 combines the iMOTION Motion Control Engine (MCE) with a three-phase gate driver and 600 V/2 A or 600 V/4 A IGBTs in a compact DSO-22 package. The integrated motor controller series is suitable for motors in small and large household appliances as well as fans and pumps with typically 70 W output power. Depending on the system design, even higher outputs can be achieved.
JPEG
2126x1667 px
iMOTION IMI111T 026H DSO-22
Infineon’s new intelligent power module (IPM) series iMOTION™ IMI110 combines the iMOTION Motion Control Engine (MCE) with a three-phase gate driver and 600 V/2 A or 600 V/4 A IGBTs in a compact DSO-22 package. The integrated motor controller series is suitable for motors in small and large household appliances as well as fans and pumps with typically 70 W output power. Depending on the system design, even higher outputs can be achieved.
JPEG
2126x1667 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFIPC202303-072