Infineon presents H7 variant of the Gen7 discrete 650 V TRENCHSTOP™ IGBTs for energy-efficient power applications
Infineon presents H7 variant of the Gen7 discrete 650 V TRENCHSTOP™ IGBTs for energy-efficient power applications
Technology news
Munich, Germany – 23 August, 2023 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) expands its 7th generation TRENCHSTOP™ IGBT family with the discrete 650 V IGBT7 H7 variant. The devices feature a cutting-edge EC7 co-packed diode with an advanced emitter-controlled design, coupled with high-speed technology to address the escalating need for environmentally conscious and highly efficient power solutions. Using the latest micro-pattern trench technology, the TRENCHSTOP IGBT7 H7 offers excellent control and performance, resulting in significant loss reduction, improved efficiency and higher power density. As a result, the device is ideal for various applications such as string inverters, energy storage systems (ESS), electric vehicle charging applications, and traditional applications such as industrial UPS and welding.
In a discrete package, the 650 V TRENCHSTOP IGBT7 H7 can deliver up to 150 A. The portfolio includes variants from 40 A to 150 A, offered in four different package types: TO-247-3 HCC, TO-247-4, TO-247-3 Plus and TO-247-4 Plus. The TO-247-3 HCC variant of the TRENCHSTOP IGBT 7 H7 features a high creepage distance. For improved performance, the TO-247 4-pin packages (standard: IKZA, Plus: IKY) are particularly well suited, as they not only reduce switching losses, but also offer additional benefits such as lower voltage overshoot, minimized conduction losses and the lowest reverse current loss. With these features, the TRENCHSTOP IGBT 7 H7 simplifies the design and minimizes the need to connect devices in parallel.
In addition, the 650 V TRENCHSTOP IGBT 7 H7 features robust moisture resistance for reliable operation in harsh environments. The device is qualified for industrial use according to the relevant tests of JEDEC47/20/22, especially HV-H3TRB, making it well suited for outdoor applications. Designed to meet the demand for green and efficient power applications, the IGBT offers significant improvements over the previous generations. As a result, the TRENCHSTOP IGBT 7 H7 is the ideal complement for the NPC1 topology often used in applications such as solar and ESS.
Availability
The TRENCHSTOP™ IGBT 7 H7 can be ordered now. In addition, qualification samples are available. More information is available at www.infineon.com/technology/power/igbt/trenchstop-igbt7/igbt7-discretes.
More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy
Press Photos
650 V TRENCHSTOP IGBT7 TO-247
Using the latest micro-pattern trench technology, Infineon’s TRENCHSTOP IGBT7 H7 offers excellent control and performance, resulting in significant loss reduction, improved efficiency and higher power density. As a result, the device is ideal for various applications such as string inverters, energy storage systems (ESS), electric vehicle charging applications, and traditional applications such as industrial UPS and welding.
JPEG
2126x2797 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFGIP202308-148