Infineon introduces new automotive 60 V and 120 V OptiMOS™ 5 in TOLx packages for 24 V-72 V supplied high power ECUs
Infineon introduces new automotive 60 V and 120 V OptiMOS™ 5 in TOLx packages for 24 V-72 V supplied high power ECUs
Technology news
Munich, Germany – 10 August, 2023 – The electrification of the transportation system is advancing continuously. In addition to passenger cars, 2- and 3-wheelers as well as light vehicles are increasingly being electrified. Therefore, the automotive market for Electronic Control Units (ECUs) powered by 24 V-72 V is expected to keep growing in the coming years. To address this development, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is complementing its OptiMOS™ 5 portfolio of automotive MOSFETs in the 60 V and 120 V range with new products in the high power packages TOLL, TOLG and TOLT. They are offering a compact form factor with very good thermal performance combined with excellent switching behavior.
The six new products offer a narrowed gate threshold voltage (V GS(th)) enabling designs with parallel MOSFETs for increased output power capability. The IAUTN06S5N008, IAUTN06S5N008G and IAUTN06S5N008T are 60 V MOSFETs, and the IAUTN12S5N017, IAUTN12S5N018G and IAUTN12S5N018T are 120 V MOSFETs. The on resistance (R DS(on)) ranges from 1.7 mΩ to 1.8 mΩ for the 120 V MOSFETs and is 0.8 mΩ for the 60 V MOSFETs. This makes the 60V MOSFETs perfectly suited for high power 24 V supplied CAV applications or for HV-LV DCDC converters in xEVs. The 120 V MOSFETs are used in 48 V – 72 V supplied traction inverters for 2- or 3-wheelers and light electric vehicles.
Availability
Samples of the new OptiMOS 5 products can be ordered now. More information is available at www.infineon.com/automotivemosfets.
Press Photos
OptiMOS™ 5
Infineon is expanding its OptiMOS™ 5 automotive MOSFET lineup to address the growing demand for ECUs in the electrification of transportation, offering new products with compact size, excellent thermal performance, and superior switching capabilities.
JPEG
2126x1317 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202308-145