- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Infineon adds PQFN Dual-Side Cooling 25-150 V portfolio to its OptiMOS™ Source-Down power MOSFET family
Infineon adds PQFN Dual-Side Cooling 25-150 V portfolio to its OptiMOS™ Source-Down power MOSFET family
Technology news
Munich, Germany – 15 December, 2022 – The design of future power electronic systems is continuously pushed to improve state-of-the-art performance and power density. Supporting this trend, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) launches a new Source-Down 3.3 x 3.3 mm² PQFN product family in the 25-150 V classes with Bottom-Side (BSC) and Dual-Side Cooling (DSC) variants. The new product family provides significant enhancements on the component level to offer attractive solutions in DC-DC power conversion, opening up new possibilities for system innovation in server, telecom, OR-ing, battery protection, power tools, and charger applications.
The new portfolio combines Infineon’s latest MOSFET technology with leading-edge packaging to bring system performance to the next level. In the Source-Down (SD) concept, the MOSFET die source contact is flipped toward the footprint side of the package, which is then soldered to the PCB. In addition, the concept comprises an improved clip design on top of the chip for the drain contact and market-leading chip-to-package area ratio.
As system form factors continuously shrink, two key aspects are essential: reduction of power losses and optimal thermal management. Compared to best-in-class PQFN 3.3 x 3.3 m² Drain-Down devices, the new family significantly improves the on-resistance (R DS(on)) by up to 35 percent. Infineon’s OptiMOS Source-Down PQFN with Dual-Side Cooling provides an enhanced thermal interface to redirect power losses from the switch towards the heatsink. Dual-Side Cooling variants offer the most direct way to connect a power switch to a heatsink, increasing power dissipation capability by a factor of up to three compared to the corresponding Bottom-Side Cooled Source-Down variant.
Two different footprint variants are available to offer the highest flexibility for PCB routing. A traditional Standard-Gate variant provides a quick and easy modification of existing Drain-Down designs. And a Center-Gate (CG) variant opens new possibilities for paralleling devices to keep the driver-to-gate connection as short as possible. With an outstanding continuous current capability of up to 298 A, the entire OptiMOS Source-Down PQFN 3.3 x 3.3 mm² 25-150 V product family enables the highest system performance.
Availability
The OptiMOS Source-Down PQFN 3.3 x 3.3 mm² 25-150 V product family includes two footprint versions, Standard- and Center-Gate. Both variants in the Dual-Side Cooling package can be ordered now. More information is available at www.infineon.com/source-down.
More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy.
Press Photos
OptiMOS Source-Down DSC WHSON
Infineon’s OptiMOS Source-Down PQFN 3.3 x 3.3 mm² 25-150 V product family includes two footprint versions, Standard- and Center-Gate. Compared to best-in-class PQFN 3.3 x 3.3 m² Drain-Down devices, the new family significantly improves the on-resistance (RDS(on)) by up to 35 percent. With a Dual-Side Cooling package it provides an enhanced thermal interface to redirect power losses from the switch towards the heatsink increasing power dissipation capability by a factor of up to three compared to the corresponding Bottom-Side Cooled Source-Down variant.
JPEG
2146x1149 px
OptiMOS Source-Down DSC WHTFN
Infineon’s OptiMOS Source-Down PQFN 3.3 x 3.3 mm² 25-150 V product family includes two footprint versions, Standard- and Center-Gate. Compared to best-in-class PQFN 3.3 x 3.3 m² Drain-Down devices, the new family significantly improves the on-resistance (RDS(on)) by up to 35 percent. With a Dual-Side Cooling package it provides an enhanced thermal interface to redirect power losses from the switch towards the heatsink increasing power dissipation capability by a factor of up to three compared to the corresponding Bottom-Side Cooled Source-Down variant.
JPEG
2156x1149 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202212-039