- Consumer Wearables
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
- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
New OptiMOS™ power MOSFET package enables innovative Source-Down technology for PQFN 3.3 x 3.3 mm2 in 25 V to 100 V variants
New OptiMOS™ power MOSFET package enables innovative Source-Down technology for PQFN 3.3 x 3.3 mm2 in 25 V to 100 V variants
Technology news
Munich, Germany – 7 January, 2022 – High power density, optimized performance, and ease of use are key requirements when designing modern power systems. To offer practical solutions for design challenges in end applications, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) launches the new generation of OptiMOS™ Source-Down (SD) power MOSFETs. They come in a PQFN 3.3 x 3.3 mm 2 package and a wide voltage class ranging from 25 V up to 100 V. This package sets a new standard in power MOSFET performance, offering higher efficiency, higher power density, superior thermal management and low bill-of-material (BOM). The PQFN addresses applications including motor drives, SMPS for server and telecom and OR-ing, as well as battery management systems.
Compared to the standard Drain-Down concept, the latest Source-Down package technology enables a larger silicon die in the same package outline. In addition, the losses contributed by the package, limiting the overall performance of the device, can be reduced. This enables a reduction in R DS(on) by up to 30 percent compared to the state of the art Drain-Down package. The benefit at the system level is a shrink in the form factor with the possibility to move from a SuperSO8 5 x 6 mm 2 footprint to a PQFN 3.3 x 3.3 mm 2 package with a space reduction of about 65 percent. This allows for the available space to be used more effectively, enhancing the power density and system efficiency in the end system.
Additionally, in the Source-Down concept, the heat is dissipated directly into the PCB through a thermal pad instead of over the bond wire or the copper clip. This improves the thermal resistance R thJC by more than 20 percent, from 1.8 K/W down to 1.4 K/W, thus enabling simplified thermal management. Infineon offers two different footprint versions and layout options: the SD Standard-Gate and the SD Center-Gate. The Standard-Gate layout simplifies the drop-in replacement of Drain-Down packages, while the Center-Gate layout enables optimized and easier parallelization. These two options can bring optimal device arrangement in the PCB, optimized PCB parasitics, and ease of use.
Availability
OptiMOS™ Source-Down power MOSFETs are now available in PQFN 3.3 x 3.3 mm 2 packaging, a wide range of voltage classes from 25 up to 100 V, and two different footprint versions. More information is available at www.infineon.com/source-down.
More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy
Press Photos
PQFN Source-Down (SD) CG
The new generation of OptiMOS™ Source-Down (SD) power MOSFETs from Infineon come in a PQFN 3.3 x 3.3 mm2 package and a wide voltage class ranging from 25 V up to 100 V. The package enables a reduction in RDS(on) by up to 30 percent compared to the state of the art Drain-Down package. Additionally, the heat is dissipated directly into the PCB through a thermal pad instead of over the bond wire or the copper clip. This improves the thermal resistance RthJC by more than 20 percent, from 1.8 K/W down to 1.4 K/W.
JPEG
2126x1110 px
PQFN Source-Down (SD) combi
The new generation of OptiMOS™ Source-Down (SD) power MOSFETs from Infineon come in a PQFN 3.3 x 3.3 mm2 package and a wide voltage class ranging from 25 V up to 100 V. The package enables a reduction in RDS(on) by up to 30 percent compared to the state of the art Drain-Down package. Additionally, the heat is dissipated directly into the PCB through a thermal pad instead of over the bond wire or the copper clip. This improves the thermal resistance RthJC by more than 20 percent, from 1.8 K/W down to 1.4 K/W.
JPEG
2126x1151 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202201-041