Overview
The new OptiMOS™ 8 power MOSFET 100 V technology was designed to address various motor control and battery protection applications with the need for lowest conduction losses. With industry’s lowest RDS(on) and excellent switching behavior, OptiMOS™ 8 100 V enables unmatched power density, system cost savings compared to its predecessor OptiMOS™ 5, all while maintaining next‑level capabilities and an outstanding price‑to‑performance ratio.
Key Features
- ~44% lower RDS(on) vs OptiMOS™ 5
- Best price/performance technology
- Tight Vgs(th) spread of +/-400 mV
- High ID current rating
- Max Tj of 175°C and MSL1
- Max Tj of 175°C and MSL1
- Wide portfolio availability
- Soft body diode, low Qrr
Applications
Products
About
The OptiMOS™ 8 100 V family brings numerous benefits to the applications:
- System cost optimization
- Best thermals through lowest conduction losses for highest output power and space savings
- Improved current sharing when paralleling
OptiMOS™ 8 power MOSFETs in 100 V deliver outstanding peak and steady‑state current capability through ultra‑low conduction losses, offering attractive price/performance and reduced part count. Designed to match the performance of combustion engine‑driven tools and vehicles, they reliably handle high power in battery‑powered variants while enabling system‑level cost reduction for high‑volume goods.
The OptiMOS™ 8 100 V portfolio is available in SuperSO8, TOLL, D2PAK 3-pin and D2PAK 7-pin packages. .
OptiMOS™ 8 power MOSFETs in 100 V deliver aexceptional power density for space‑constrained 48 V systems, combining ultra‑low RDS(on) with robust SOA ratings to enable reliable battery protection while maximizing performance in AI server BBUs.
OptiMOS™ 8 power MOSFETs in 100 V deliver outstanding peak and steady‑state current capability through ultra‑low conduction losses, offering attractive price/performance and reduced part count.
Designed to match the performance of combustion engine‑driven tools and vehicles in battery‑powered versions, requiring MOSFETs capable of reliably handling high power.
The OptiMOS™ 8 100 V family brings numerous benefits to the applications:
- System cost optimization
- Best thermals through lowest conduction losses for highest output power and space savings
- Improved current sharing when paralleling
OptiMOS™ 8 power MOSFETs in 100 V deliver outstanding peak and steady‑state current capability through ultra‑low conduction losses, offering attractive price/performance and reduced part count. Designed to match the performance of combustion engine‑driven tools and vehicles, they reliably handle high power in battery‑powered variants while enabling system‑level cost reduction for high‑volume goods.
The OptiMOS™ 8 100 V portfolio is available in SuperSO8, TOLL, D2PAK 3-pin and D2PAK 7-pin packages. .
OptiMOS™ 8 power MOSFETs in 100 V deliver aexceptional power density for space‑constrained 48 V systems, combining ultra‑low RDS(on) with robust SOA ratings to enable reliable battery protection while maximizing performance in AI server BBUs.
OptiMOS™ 8 power MOSFETs in 100 V deliver outstanding peak and steady‑state current capability through ultra‑low conduction losses, offering attractive price/performance and reduced part count.
Designed to match the performance of combustion engine‑driven tools and vehicles in battery‑powered versions, requiring MOSFETs capable of reliably handling high power.
Share in WeChat
Scan the QR code with your WeChat App to share this page.