- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Overview
The OptiMOS™ 6 family of 40 V devices set a new technology standard for discrete power MOSFETs. With the OptiMOS™ 6 40 V logic level product family, Infineon offers a benchmark solution for applications requiring lower gate drive capability.
Key Features
- Ultra-low Qg for low switching loss
- Low RDS(on)
- Low parasitics
- Logic and normal gate drive
- Superior thermal resistance
Applications
Products
About
Improvements in on-state resistance (RDS(on)) and figure of merit (FOM - RDS(on) x Qg and Qgd) enable designers to increase efficiency, allowing easier thermal design and less paralleling, leading to system cost reduction.
Infineon’s market-leading OptiMOS™ 6 power MOSFETs in 40 V are available in two different packages:
- SuperSO8 – 5x6 mm with RDS(on) ranging from 5.9 mΩ down to 0.7 mΩ
- PQFN 3x3 – 3.3x3.3 mm with RDS(on) ranging from 6.3 mΩ down to 1.8 mΩ
In SMPS applications, OptiMOS™ 6 is the perfect solution for optimizing efficiency over a wide range of output power, avoiding the trade-off between low and high load conditions.
At the low output power range, the switching losses dominate the efficiency curve. OptiMOS™ 6 power MOSFETs achieve better efficiency when compared to the same RDS(on) OptiMOS™ 5 because of its superior switching performance.
Moreover, at a higher output power, where the RDS(on) losses are dominant, OptiMOS™ 6 leads to better performance throughout the whole operating range.
OptiMOS™ 6 power MOSFETs in normal level MOSFETs are optimized for immunity against unwanted induced turn-on, which often occurs in real-life applications and causes increased power dissipation leading to overheating and failure in extreme cases of end-equipment.
The mechanism of induced turn-on involves a high drain-to-source dV/dt inducing a voltage spike at the gate because of the capacitive voltage divider formed by the gate-to-drain (Miller) and gate-to-source capacitances. This can be quantified as a charge ratio Qgd/Qgs.
For logic-level devices, the gate threshold voltage (Vth) is typically below 2 V. With induced voltage spikes on the gate, the MOSFET will turn on. A higher Vth for the normal level portfolio means that only larger gate voltage spikes would cause unwanted turn-on.
In addition, lower Qgd/Qgs ratios (Cgd/Cgs divider ratio) reduce the peak of the gate voltage spikes, further contributing to the robustness against unwanted turn-on. With the normal level device, additional design margin at elevated temperatures is available, as Vth decreases with rising temperatures.
Improvements in on-state resistance (RDS(on)) and figure of merit (FOM - RDS(on) x Qg and Qgd) enable designers to increase efficiency, allowing easier thermal design and less paralleling, leading to system cost reduction.
Infineon’s market-leading OptiMOS™ 6 power MOSFETs in 40 V are available in two different packages:
- SuperSO8 – 5x6 mm with RDS(on) ranging from 5.9 mΩ down to 0.7 mΩ
- PQFN 3x3 – 3.3x3.3 mm with RDS(on) ranging from 6.3 mΩ down to 1.8 mΩ
In SMPS applications, OptiMOS™ 6 is the perfect solution for optimizing efficiency over a wide range of output power, avoiding the trade-off between low and high load conditions.
At the low output power range, the switching losses dominate the efficiency curve. OptiMOS™ 6 power MOSFETs achieve better efficiency when compared to the same RDS(on) OptiMOS™ 5 because of its superior switching performance.
Moreover, at a higher output power, where the RDS(on) losses are dominant, OptiMOS™ 6 leads to better performance throughout the whole operating range.
OptiMOS™ 6 power MOSFETs in normal level MOSFETs are optimized for immunity against unwanted induced turn-on, which often occurs in real-life applications and causes increased power dissipation leading to overheating and failure in extreme cases of end-equipment.
The mechanism of induced turn-on involves a high drain-to-source dV/dt inducing a voltage spike at the gate because of the capacitive voltage divider formed by the gate-to-drain (Miller) and gate-to-source capacitances. This can be quantified as a charge ratio Qgd/Qgs.
For logic-level devices, the gate threshold voltage (Vth) is typically below 2 V. With induced voltage spikes on the gate, the MOSFET will turn on. A higher Vth for the normal level portfolio means that only larger gate voltage spikes would cause unwanted turn-on.
In addition, lower Qgd/Qgs ratios (Cgd/Cgs divider ratio) reduce the peak of the gate voltage spikes, further contributing to the robustness against unwanted turn-on. With the normal level device, additional design margin at elevated temperatures is available, as Vth decreases with rising temperatures.
Share in WeChat
Scan the QR code with your WeChat App to share this page.