Overview
The combination of improved 650 V CoolMOS™ C7 and 600 V CoolMOS™ C7 superjunction (SJ) MOSFET technology plus the low parasitic inductance from both the package and 4-pin Kelvin source option, and the improved thermal performance of the TOLL package all add together to enable for the first time the possibility of using a surface mount (or SMD) solution in mid to high power factor correction circuits and resonant topologies such as LLC.
Key Features
- Thermal improvement over D2PAK
- World‘s lowest RDS(on)/package
- Space reduction vs D2PAK and TO-220
- MSL1 compliant, wave, and reflow
- Visual inspection with grooved pins
- Kelvin source option
Products
About
Thermal and current performances are better than those of D2PAK and similar to those of TO-220. Combined with a fast-switching CoolMOS™, this package provides distinct advantages in terms of converter density and reduced assembly costs. Kelvin source options permit accelerated commutation with reduced oscillations resulting in reduced EMI filter needs.
TO-leadless permits high-throughput automatic placement on the PCB - previously not achievable for this power class components. While the package, being leadless, offers minimized stray inductances, it also permits for optical inspection of the solder joint quality - improving the end-of-line yields.
- Higher system efficiency by lower switching losses
- Improved performance and power density
Benefits of TO-Leadless package:
- Improved power density
- High quality and ease of use
- Improved manufacturing
- Improved efficiency and ease of use
- Can be used in higher current applications
Thermal and current performances are better than those of D2PAK and similar to those of TO-220. Combined with a fast-switching CoolMOS™, this package provides distinct advantages in terms of converter density and reduced assembly costs. Kelvin source options permit accelerated commutation with reduced oscillations resulting in reduced EMI filter needs.
TO-leadless permits high-throughput automatic placement on the PCB - previously not achievable for this power class components. While the package, being leadless, offers minimized stray inductances, it also permits for optical inspection of the solder joint quality - improving the end-of-line yields.
- Higher system efficiency by lower switching losses
- Improved performance and power density
Benefits of TO-Leadless package:
- Improved power density
- High quality and ease of use
- Improved manufacturing
- Improved efficiency and ease of use
- Can be used in higher current applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.