Overview
Thin-PAK 8x8, a leadless SMD package for high voltage MOSFETs, has a footprint of only 64 mm² (vs. 150 mm² for D²PAK) and a thickness of only 1 mm (vs. 4.4 mm for D²PAK) - addressing the needs of modern power-density driven designs. ThinPAK 8x8 features a very low source inductance of 2 nH (vs. 6 nH for D2PAK) and a separate driver source connection (clean gate signal) with a similar thermal performance to that of D2PAK.
Key Features
- Small footprint (8x8 mm²)
- Low profile (1 mm)
- Low parasitic inductance
- Separate driver source pin
- RoHS compliant
- Halogen-free mold compound
- Clean switching waveform
Applications
Products
About
Thin-PAK contributes to increased power density by providing small board occupation combined with adequate thermal resistance to the board. The space-saving package is also routed for short commutation loops, facilitating a smooth switching waveform. A Kelvin source is provided for secure gate driving, catering also for scaling up through device paralleling.
The small thickness of the package accommodates specific assembly needs in high-density designs (server applications for example) where a modular approach is advantageous.
With a source inductance under 2 nH, Thin-PAK 8x8 minimizes the stray parasitics in the commutation loop, permitting accelerated current commutation. The resulting commutation waveforms are cleaner, implying a smaller EMI filtering effort and thus a smaller/lighter EMI filter. The Kelvin source pin additionally minimizes the effect of the switched current on the switching speed.
Thin-PAK 8x8 is used to package CoolMOS™ C7, P6, P7, CFD, CFD7 with voltage ranges of 600 V and 650 V and on-state resistances ranging from 60 mΩ to 365 mΩ. The portfolio is targeted towards server, adapter, lighting, and UPS applications.
Thin-PAK contributes to increased power density by providing small board occupation combined with adequate thermal resistance to the board. The space-saving package is also routed for short commutation loops, facilitating a smooth switching waveform. A Kelvin source is provided for secure gate driving, catering also for scaling up through device paralleling.
The small thickness of the package accommodates specific assembly needs in high-density designs (server applications for example) where a modular approach is advantageous.
With a source inductance under 2 nH, Thin-PAK 8x8 minimizes the stray parasitics in the commutation loop, permitting accelerated current commutation. The resulting commutation waveforms are cleaner, implying a smaller EMI filtering effort and thus a smaller/lighter EMI filter. The Kelvin source pin additionally minimizes the effect of the switched current on the switching speed.
Thin-PAK 8x8 is used to package CoolMOS™ C7, P6, P7, CFD, CFD7 with voltage ranges of 600 V and 650 V and on-state resistances ranging from 60 mΩ to 365 mΩ. The portfolio is targeted towards server, adapter, lighting, and UPS applications.
Share in WeChat
Scan the QR code with your WeChat App to share this page.