Browse by product information
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
- Infineon GUI Designer
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
Aug 24, 2026
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
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Quarterly Report
Aug 05, 2026
Overview
The latest Q-DPAK package, Infineon extended the top-side cooling offering even further. The Q-DPAK package is twice as big as the D-DPAK and extends the usage into higher power applications.
Key Features
- >20% higher power dissipation
- >12°C lower board temperature
- Kelvin source pin
- TCOB capability of >2000 cycles
- MSL1-compliant
- Pb-free
Products
About
Top-side cooled packages continue gaining market share, particularly in applications combining high-power handling requirements with converter size constraints. These top-side cooled packages respond to such requirements by separating the current distribution in the commutation loop (bottom/PCB side) from the path that transports the heat away from the die junction (top side). The results are a switching cell with exceptionally low parasitics (<5 nH) and best/lowest thermal resistance.
The top-side cooling packages are very well received by the power electronic community - these packages offer performances (electric and thermal) unattainable with other packages (neither SMD or TH) and reduce the manufacturing costs through automated placement. Q-DPAK is now part of the JEDEC standard, facilitating dual sourcing.
Q-DPAK provide a heat extraction through the top side of the component - thus only parasitic heat flux goes though the PCB. Higher power dissipation is therefore possible while the PCB runs cooler. The parasitic switching cell can now be routed optimally to >5 nH as the heat extraction no longer interferes with the distribution of current, allowing for faster commutation of larger currents.
Top-side cooled packages continue gaining market share, particularly in applications combining high-power handling requirements with converter size constraints. These top-side cooled packages respond to such requirements by separating the current distribution in the commutation loop (bottom/PCB side) from the path that transports the heat away from the die junction (top side). The results are a switching cell with exceptionally low parasitics (<5 nH) and best/lowest thermal resistance.
The top-side cooling packages are very well received by the power electronic community - these packages offer performances (electric and thermal) unattainable with other packages (neither SMD or TH) and reduce the manufacturing costs through automated placement. Q-DPAK is now part of the JEDEC standard, facilitating dual sourcing.
Q-DPAK provide a heat extraction through the top side of the component - thus only parasitic heat flux goes though the PCB. Higher power dissipation is therefore possible while the PCB runs cooler. The parasitic switching cell can now be routed optimally to >5 nH as the heat extraction no longer interferes with the distribution of current, allowing for faster commutation of larger currents.
Share in WeChat
Scan the QR code with your WeChat App to share this page.