- OPTIREG™ PMIC
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
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
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
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
CoolSET™ PWM quasi-resonant
High-performance quasi-resonant flyback controllers for power conversion
-
On this page
Overview
Infineon's CoolSET™ PWM quasi-resonant (QR) controllers deliver high performance and a complete protection suite for power conversion. The novel QR scheme narrows the switching-frequency spread between high and low line, lowering the EMI signature and letting designers use higher switching frequencies and smaller magnetics to cut system cost.
Key Features
- Novel quasi-resonant switching
- Pair with up to 1200V Si MOS
- Selectable active burst mode
- Built-in digital soft start
- Brown in/out protection
- Overvoltage & overload protection
- Short-circuit protection
- Adjustable line input overvoltage
- VCC over/under-voltage
- Pin short-to-ground protection
- OTP with hysteresis
Applications
Products
About
The CoolSET™ PWM quasi-resonant controller portfolio is optimized for offline auxiliary SMPS - servers, PC power, air conditioning, refrigerators, audio - and main SMPS for adapters, set-top boxes, water purifiers, TVs, industrial SMPS, and PoE.
Key benefits: high efficiency paired with the latest CoolMOS™ P7 family, the novel quasi-resonant switching scheme, auto-restart recovery that minimizes interruption to system operation, extensive protection coverage for robustness, and rapid start-up from the cascode configuration.
The CoolSET™ PWM QR supports different output power classes. Choose PWM QR ICE5Qxxx for solutions up to 60 W, and PWM QR ICE2Qxxx peoducts for higher-power solutions up to 300 W.
The CoolSET™ PWM quasi-resonant controller portfolio is optimized for offline auxiliary SMPS - servers, PC power, air conditioning, refrigerators, audio - and main SMPS for adapters, set-top boxes, water purifiers, TVs, industrial SMPS, and PoE.
Key benefits: high efficiency paired with the latest CoolMOS™ P7 family, the novel quasi-resonant switching scheme, auto-restart recovery that minimizes interruption to system operation, extensive protection coverage for robustness, and rapid start-up from the cascode configuration.
The CoolSET™ PWM QR supports different output power classes. Choose PWM QR ICE5Qxxx for solutions up to 60 W, and PWM QR ICE2Qxxx peoducts for higher-power solutions up to 300 W.
Share in WeChat
Scan the QR code with your WeChat App to share this page.