KIT-PSC1M3-EVK
Active and preferred
RoHS Compliant

KIT-PSC1M3-EVK

PSOC™ Control C1 evaluation Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT-PSC1M3-EVK
KIT-PSC1M3-EVK


Product details

  • Bluetooth Standard
    N/A
  • CapSense
    No
  • CCM operation
    N/A
  • Connectivity
    N/A
  • Core
    ARM Cortex M0
  • Description
    KIT-PSC1M3-EVK allows to evaluate the features and capabilities of Infineon's PSOC™ Control C1 MCU family. It offers access to all IO pins allowing evaluation of almost all capabilities of the MCU. The board comes with on-board debugger, integrated LED's and a potentiometer. Software development is supported via multiple code examples in Infineon's ModusToolbox™ software.
  • Device
    PSC1M3FBLGQ0AT
  • External memory
    None
  • Family
    PSOC Control C1
  • GPIOs/Shield Compatibility
    N/A
  • Input Type
    DC
  • Programmer/Debugger
    JLINK debugger
  • Qualification
    Industrial
  • Sensors
    N/A
  • Software Ecosystem
    ModusToolbox
  • Software Support
    ModusToolbox
  • Target Application
    Motor Control, Power Tools, Light Electric Vehicles
  • Topology
    N/A

OPN
KITPSC1M3EVKTOBO1
Product Status active and preferred
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
KIT-PSC1M3-EVK allows to evaluate the features and capabilities of Infineon's PSOC™ Control C1 MCU family. It offers access to all IO pins allowing evaluation of almost all capabilities of the MCU. The board comes with on-board debugger, integrated LED's and a potentiometer. Software development is supported via multiple code examples in Infineon's ModusToolbox™ software.

Features

  • Onboard programmer/debugger (J-Link)
  • PSC1M3FBLGQ0AT
  • Type-C USB interface for power and debug
  • User LEDs, buttons and potentiometers
  • CAN interface header

Benefits

  • Quickly start evaluation of PSC1
  • Easy evaluation with only USB required
  • Expansion headers to add hardware
  • Full software ecosystem ModusToolbox
Documents

Design resources

Videos

Diagrams

kit-psc1m3-evk-and-motor-control-card
kit-psc1m3-evk-and-motor-control-card
kit-psc1m3-evk-and-motor-control-card
kit-psc1m3-evk-kit-contents
kit-psc1m3-evk---main-picture-and-thumbnail
kit-psc1m3-evk-connected

Developer community