Overview
The PSOC™ 4100S Plus family boosts design flexibility and scalability with its 128 KB flash size, combining an Arm® Cortex®-M0+ CPU with advanced features like fourth-generation CAPSENSE™ capacitive sensing and analog peripherals, making it suitable for complex, adaptable applications.
Key Features
- 48 MHz Arm® Cortex®-M0+ CPU, DMA
- Up to 128KB flash, up to 16KB SRAM
- CAPSENSE™ with water tolerance
- 12-bit 1Msps SAR ADC
- Single slope 10-bit ADC
- 2x Op-Amps
- Two current DACs (IDACs)
- Two low-power comparators
- Five SCBs - I2C, SPI, UART
- Eight 16-bit TCPWM blocks
- Operating voltage: 1.71 V to 5.5 V
- Up to 54 I/O with Smart I/O
Applications
Compare families
PSOC™ 4100S Plus products
The PSOC™ 4100S Plus family is a series of high-performance, mixed-signal programmable embedded system controllers that build upon the popular PSOC 4100S family. With a larger flash size of 128 KB, the PSOC 4100S Plus family offers more design flexibility and scalability. It combines an Arm Cortex-M0+ CPU with advanced features, including standard communication and timing peripherals, a fourth-generation CAPSENSE™ capacitive sensing system, programmable analog blocks, and flexible connectivity.
The increased flash size enables designers to implement more complex systems and applications, while still benefiting from low power consumption and high performance. The fourth-generation CAPSENSE™ system provides advanced touch sensing capabilities, making it suitable for a wide range of applications. The PSOC(TM) 4100S Plus family is compatible with other PSOC(TM) 4100S platform members, allowing for easy design migration. Its programmable analog and digital sub-systems enable flexibility and in-field tuning, making it ideal for applications requiring adaptability.
- Two opamps with reconfigurable high-drive external and high-bandwidth internal drive and comparator modes and ADC input buffering capability. Opamps can operate in deep sleep low-power mode
- 12-bit 1-Msps SAR ADC with differential and single-ended modes, and channel sequencer with signal averaging
- Single-slope 10-bit ADC function provided by a capacitance sensing block
- Two current DACs (IDACs) for general-purpose or capacitive sensing applications on any pin
- Two low-power comparators that operate in Deep Sleep low-power mode
PSOC™ 4100S plus CAPSENSE™ can be used to build a self or mututal capacitive sensing applications.
Infineon’s 4th generation CAPSENSE™ offers improved sensitivity, faster response times, and enhanced noise immunity compared to previous generations. It supports advanced features like proximity sensing and operation in harsh environments, enabling more reliable and robust touch interfaces for a wider range of applications. Additionally, it provides lower power consumption, making it ideal for battery-powered and always-on devices.
In the PSOC™ 4100S Plus MCU, CAPSENSE™ is supported through a Sigma-Delta (CSD) block that can be connected to any pins through an analog multiplex bus, via analog switches. CAPSENSE™ function can be provided on any available pin or group of pins in a system under software control.
- GET the PSOC™ 4100S Plus CAPSENSE™ kit (CY8CKIT-149) to kickstart your capacitive sensing project.
- DOWNLOAD ModusToolbox™ software.
- READ our application note: AN79953 getting started with PSOC™ 4.
- LEARN how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note.
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
The PSOC™ 4100S Plus family is a series of high-performance, mixed-signal programmable embedded system controllers that build upon the popular PSOC 4100S family. With a larger flash size of 128 KB, the PSOC 4100S Plus family offers more design flexibility and scalability. It combines an Arm Cortex-M0+ CPU with advanced features, including standard communication and timing peripherals, a fourth-generation CAPSENSE™ capacitive sensing system, programmable analog blocks, and flexible connectivity.
The increased flash size enables designers to implement more complex systems and applications, while still benefiting from low power consumption and high performance. The fourth-generation CAPSENSE™ system provides advanced touch sensing capabilities, making it suitable for a wide range of applications. The PSOC(TM) 4100S Plus family is compatible with other PSOC(TM) 4100S platform members, allowing for easy design migration. Its programmable analog and digital sub-systems enable flexibility and in-field tuning, making it ideal for applications requiring adaptability.
- Two opamps with reconfigurable high-drive external and high-bandwidth internal drive and comparator modes and ADC input buffering capability. Opamps can operate in deep sleep low-power mode
- 12-bit 1-Msps SAR ADC with differential and single-ended modes, and channel sequencer with signal averaging
- Single-slope 10-bit ADC function provided by a capacitance sensing block
- Two current DACs (IDACs) for general-purpose or capacitive sensing applications on any pin
- Two low-power comparators that operate in Deep Sleep low-power mode
PSOC™ 4100S plus CAPSENSE™ can be used to build a self or mututal capacitive sensing applications.
Infineon’s 4th generation CAPSENSE™ offers improved sensitivity, faster response times, and enhanced noise immunity compared to previous generations. It supports advanced features like proximity sensing and operation in harsh environments, enabling more reliable and robust touch interfaces for a wider range of applications. Additionally, it provides lower power consumption, making it ideal for battery-powered and always-on devices.
In the PSOC™ 4100S Plus MCU, CAPSENSE™ is supported through a Sigma-Delta (CSD) block that can be connected to any pins through an analog multiplex bus, via analog switches. CAPSENSE™ function can be provided on any available pin or group of pins in a system under software control.
- GET the PSOC™ 4100S Plus CAPSENSE™ kit (CY8CKIT-149) to kickstart your capacitive sensing project.
- DOWNLOAD ModusToolbox™ software.
- READ our application note: AN79953 getting started with PSOC™ 4.
- LEARN how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note.
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Share in WeChat
Scan the QR code with your WeChat App to share this page.