Bluetooth StandardBLE 5.0
-
Board TypePrototyping Kit
-
CapSenseButtons,Slider
-
ConnectivitySingle-mode BLE, Bluetooth Low Energy
-
CoreArm Cortex-M0+
-
External memoryNone
-
FamilyPSOC™ 4 Bluetooth® Low Energy, PSOC™ 4100S Plus Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Hardware CompatibilityN/A
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
Programming/BridgingUSB-Serial
-
QualificationConsumer, Industrial
-
SensorsNone
-
Software EcosystemModus Toolbox
-
Software SupportModusToolbox,PSoC Creator
-
Target ApplicationWearables, Home entertainment, Industrial automation
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-149 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- PSOC™ 4100S Plus, 128KB Flash/16KB SRAM
- Six Segment Capacitive Slider
- Three mututla capsense buttons
- Feedback LEDs
- EZ-BLE Module with feedback LED
- A push button for a user input
- snap-away form-factor
- On board KitProg2
- USB 2.0 Micro-B Connector
- Current Measurement Jumper
Benefits
- 32-bit, 48-MHz ARM Cortex-M0+ CPU
- 12-bit 1-Msps SAR ADC
- Single-slope 10-bit ADC
- Low Power 1.71 to 5.5-V Device Operation
- Two opamps
- Two current DACs
- Two low-power comparators
- Capacitive sensing
- LCD drive capability
- Eight 16-bit TCPWM block
- CAN 2.0B block
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.