Overview
PSOC™ Automotive 4100S Max expands the PSOC™ 4 S series portfolio by offering higher flash, additional GPIOs, new communication methods, a cryptographic accelerator and introduces the fifth-generation of capacitive sensing technology. Automotive PSOC™ 4100S Max products will be upward-compatible with members of the PSOC™ 4 platform for new applications and design needs.
Key Features
- 48-MHz Arm® Cortex®-M0+ CPU
- AEC-Q100 qualified
- Up to 48 MHz CPU speed
- Up to 384 KB flash/32 KB of SRAM
- Up to 84 GPIOs, 3 package options
- 12-bit 1-Msps SAR ADC
- Audio I²S TX Master supported
- Fifth-generation CAPSENSE™
- Cryptography accelerators
- CAN FD block
- Up to 5 SCBs and 8 TCPWM blocks
- Temperature: -40°C to +125°C
Applications
Compare families
Products
About
Infineon's PSOC™ Automotive 4 S series is now available with enhanced features, including the PSOC™ Automotive 4100S Max family, which offers a whopping 384 KB flash capacity and up to 84 pins of analog and digital GPIO. This family also introduces the latest generation of the CAPSENSE™ IP, the MSC CAPSENSE™, that delivers superior performance and noise immunity.
With the PSOC™ Automotive 4100S Max family, you can take advantage of the enhanced features to implement even more complex applications in your automotive designs.
The MSC CAPSENSE™ IP provides better sensing accuracy and faster response times, making it an ideal choice for applications that require reliable and precise touch sensing. Moreover, the PSOC™ Automotive 4100S Max family has broadened the PSOC™ Automotive 4 portfolio by offering high-speed communication from fast I2C or CAN FD and includes in addition a dedicated cryptography block for fast cryptographic functions.
Whether you need advanced analog and digital capabilities, expanded flash capacity, or superior touch sensing, the PSOC™ Automotive 4100 S Max series has got you covered!
In terms of serial communication, the PSOC™ Automotive 4100S Max family boasts of five independent run-time-reconfigurable SCBs. These SCBs support reconfigurable I2C, SPI, UART, or LIN 1.3, 2.1/2.2 functionality, providing versatile communication options for your automotive systems with up to 84 programmable GPIO pins. Any GPIO pin can be configured for CAPSENSE™, LCD, analog, or digital functions, giving you the freedom to tailor your design to your exact specifications.
The family offers a range of analog capabilities, including two opamps with reconfigurable high-drive external and high-bandwidth internal drive. It also supports comparator mode and ADC input buffering capability and the latest generation of the CAPSENSE™ IP, the MSC CAPSENSE™. Moreover, PSOC™ 4100S Max offers high-resolution ADC with a 12-bit 1 Msps SAR ADC with differential and single-ended modes.
The integrated channel sequencer with signal averaging ensures accurate data acquisition for your applications. Two low-power comparators operate even in deep-sleep mode, ensuring system functionality while conserving power.
Easy-to-use software for prototyping end applications
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Infineon's PSOC™ Automotive 4 S series is now available with enhanced features, including the PSOC™ Automotive 4100S Max family, which offers a whopping 384 KB flash capacity and up to 84 pins of analog and digital GPIO. This family also introduces the latest generation of the CAPSENSE™ IP, the MSC CAPSENSE™, that delivers superior performance and noise immunity.
With the PSOC™ Automotive 4100S Max family, you can take advantage of the enhanced features to implement even more complex applications in your automotive designs.
The MSC CAPSENSE™ IP provides better sensing accuracy and faster response times, making it an ideal choice for applications that require reliable and precise touch sensing. Moreover, the PSOC™ Automotive 4100S Max family has broadened the PSOC™ Automotive 4 portfolio by offering high-speed communication from fast I2C or CAN FD and includes in addition a dedicated cryptography block for fast cryptographic functions.
Whether you need advanced analog and digital capabilities, expanded flash capacity, or superior touch sensing, the PSOC™ Automotive 4100 S Max series has got you covered!
In terms of serial communication, the PSOC™ Automotive 4100S Max family boasts of five independent run-time-reconfigurable SCBs. These SCBs support reconfigurable I2C, SPI, UART, or LIN 1.3, 2.1/2.2 functionality, providing versatile communication options for your automotive systems with up to 84 programmable GPIO pins. Any GPIO pin can be configured for CAPSENSE™, LCD, analog, or digital functions, giving you the freedom to tailor your design to your exact specifications.
The family offers a range of analog capabilities, including two opamps with reconfigurable high-drive external and high-bandwidth internal drive. It also supports comparator mode and ADC input buffering capability and the latest generation of the CAPSENSE™ IP, the MSC CAPSENSE™. Moreover, PSOC™ 4100S Max offers high-resolution ADC with a 12-bit 1 Msps SAR ADC with differential and single-ended modes.
The integrated channel sequencer with signal averaging ensures accurate data acquisition for your applications. Two low-power comparators operate even in deep-sleep mode, ensuring system functionality while conserving power.
Easy-to-use software for prototyping end applications
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Share in WeChat
Scan the QR code with your WeChat App to share this page.